Filter mat

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8MR60000AM40
8MR60000AM67
8MR60000CF25
8MR60000CF30
8MR60000CF45
8MR60000CF67
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. temperature
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
IP rating

28.45 €

1 Available 18 Days -326326IP54

6.33 €

1 Available 30 Days -292292IP54

64.76 €

1 Available 18 Days +55116116IP55

70.05 €

1 Available Quote +55169169IP55

71.55 €

1 Available 18 Days +55215215IP55

79.48 €

1 Available 18 Days +55281281IP55

Loading...

  1. 1

Basic information

Product type Filter pad Min. temperature(°C) -10

Tech Support