Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3SU10513AB420AA0 |
3SU10513AB420AK0 |
3SU10513AB420AN0 |
3SU10513AB610AA0 |
3SU10513AB610AK0 |
3SU10513BB420AK0 |
3SU10513BB610AK0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Casing/button colour | Recess depth (mm) | Lighting type | |
---|---|---|---|---|---|---|---|
24.48 € | 1 | Available | 13 Days | Green, Red | 25.7 | LED | |
28.93 € | 1 | Available | 13 Days | Green, Red | 25.7 | Power symbol | |
26.77 € | 1 | Available | 13 Days | Green, Red | 25.7 | LED | |
24.48 € | 1 | Available | 13 Days | White, Black | 25.7 | LED | |
26.77 € | 1 | Available | 13 Days | White, Black | 25.7 | Power symbol | |
26.77 € | 1 | Available | 13 Days | Green, Red | 25.5 | Power symbol | |
25.55 € | 1 | Available | 13 Days | White, Black | 25.5 | Power symbol |
Loading...
Shape | Oval | Recess diameter | 22.3 | Casing/button colour | Other |
---|---|---|---|---|---|
Product size (height)(mm) | 57.9 | Product size (width)(mm) | 29.9 | Durability | 2000000 |
Recess length(mm) | 57.9 | Recess width(mm) | 29.9 | IP rating | IP66, IP67, IP69/IP69K |
Min. temperature(°C) | -25 | Max. temperature(°C) | +70 | Material | Plastic, Metal |
Type (misc.) | Activation/message element |