Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6GT28914LH50 |
6GT28914MH50 |
6GT28914MN10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
114.37 € | 1 | Available | 7 Days | |
125.27 € | 1 | Available | 7 Days | |
180.36 € | 1 | Available | 7 Days |
Loading...
Product type | Connection cable | Max. temperature range (fixed installation)(°C) | +80 | Min. temperature range (fixed installation)(°C) | -40 |
---|---|---|---|---|---|
Max. temperature range (flexible installation)(°C) | +80 | Min. temperature range (flexible installation)(°C) | -5 | Outside diameter(mm) | 4.3 |
No. of leads | 4 | Nominal voltage (details)(V) | 30 | Colour | Black |
Cable features | Flame-retardant | Insulation (material) | PVC | Halogen-free | No |
Configure
Basic Attributes
Optional Attributes