Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6XV18735RT10 |
6XV18735RT15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
1,008.15 € | 1 | Available | 9 Days | |
1,456.95 € | 1 | Available | 37 Days |
Loading...
Product type | FO cable | Max. temperature range (fixed installation)(°C) | +70 | Min. temperature range (fixed installation)(°C) | -40 |
---|---|---|---|---|---|
Max. temperature range (flexible installation)(°C) | +70 | Min. temperature range (flexible installation)(°C) | -40 | Outside diameter(mm) | 7.5 |
Fibre type | 50/125 µ | No. of fibres | 1 | Tensile strength(N) | 1000 |
Colour | Black, Orange | Cable features | Flame-retardant | Fibre quality | Multimode OM2 |
Halogen-free | Yes |
Configure
Basic Attributes
Optional Attributes