Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6XV18733GT20 |
6XV18736GT20 |
6XV18736GT30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
1,925.24 € | 1 | Available | 9 Days | |
1,951.27 € | 1 | Available | 9 Days | |
2,822.83 € | 1 | Available | 9 Days |
Loading...
Product type | FO cable | Max. temperature range (fixed installation)(°C) | +75 | Min. temperature range (fixed installation)(°C) | -40 |
---|---|---|---|---|---|
Max. temperature range (flexible installation)(°C) | +75 | Min. temperature range (flexible installation)(°C) | -40 | Outside diameter(mm) | 10.5 |
Fibre type | 50/125 µ | No. of fibres | 1 | Tensile strength(N) | 800 |
Colour | Black, Orange | Fibre quality | Multimode OM2 | Halogen-free | No |
Configure
Basic Attributes
Optional Attributes