SIMATIC mounting rail

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6ES73901AJ300AA0
6ES75901AF300AA0
6ES75901AJ300AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(m)
Product size (height)
(mm)
Product size (depth)
(mm)

136.17 €

1 Available 25 Days 830122-

50.00 €

1 6 Days 53015516

65.07 €

1 6 Days 83015516

Loading...

  1. 1

Basic information

Product type PLC L-section rail

Tech Support