Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RT29162BE01 |
3RT29162BK01 |
3RT29162BL01 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Control voltage range | |
---|---|---|---|---|---|
158.49 € | 1 | Available | 12 Days | 24 V DC (max) | |
153.03 € | 1 | Available | 12 Days | 110 - 127 V AC | |
158.49 € | 1 | Available | 12 Days | 200 - 240 V AC |
Loading...
Min. temperature(°C) | -20 | Max. temperature(°C) | +60 | Product size (depth)(mm) | 72.3 |
---|---|---|---|---|---|
Product size (height)(mm) | 57.5 | Product size (width)(mm) | 45 | Mounting type (relays) | DIN rail |
Connection (components) | Screws |