Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Control voltage range | Auxiliary contact type | |
---|---|---|---|---|---|---|
25.55 € | 1 | Available | 14 Days | 24 V AC (max) | - | |
31.07 € | 1 | Available | Quote | 32 V AC (max) | - | |
31.07 € | 1 | Available | Quote | 24 V AC (max) | - | |
26.77 € | 1 | Available | 14 Days | 24 - 24 V AC | - | |
31.07 € | 1 | Available | 14 Days | 42 V AC (max) | - | |
31.07 € | 1 | Available | 14 Days | 42 - 42 V AC | - | |
26.77 € | 1 | Available | 14 Days | 110 V AC (max) | - | |
25.55 € | 1 | Available | 14 Days | 110 V AC (max) | - | |
31.07 € | 1 | Available | 14 Days | 100 - 110 V AC | - | |
25.55 € | 1 | Available | 14 Days | 48 V AC (max) | - | |
31.07 € | 1 | Available | 14 Days | 48 V AC (max) | - | |
25.55 € | 1 | Available | 14 Days | 110 - 120 V AC | - | |
25.55 € | 1 | Available | 14 Days | 230 V AC (max) | - | |
31.07 € | 1 | Available | 14 Days | 208 V AC (max) | - | |
25.55 € | 1 | Available | 14 Days | 220 V AC (max) | - | |
32.15 € | 1 | Available | 14 Days | 200 - 220 V AC | - | |
26.77 € | 1 | Available | 14 Days | 230 V AC (max) | - | |
25.55 € | 1 | Available | 14 Days | 220 - 240 V AC | - | |
32.15 € | 1 | Available | Quote | 415 V AC (max) | - | |
32.15 € | 1 | Available | 7 Days | 440 V AC (max) | - | |
32.15 € | 1 | Available | 14 Days | 400 - 440 V AC | - | |
31.07 € | 1 | Available | 14 Days | 600 V AC (max) | - | |
25.55 € | 1 | Available | Quote | 240 V AC (max) | - | |
31.07 € | 1 | Available | 14 Days | 277 V AC (max) | 3 makers, 1 breaker | |
31.07 € | 1 | Available | 14 Days | 400 V AC (max) | - | |
31.07 € | 1 | Available | 14 Days | 480 V AC (max) | - |
Loading...
Frame size | S0 | Connection (components) | Screws |
---|
Configure
Basic Attributes
Control voltage range
Auxiliary contact type
Filter by standard shipping days
Optional Attributes