Capacitor contactor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RT26171AB03
3RT26171AB05
3RT26171AF03
3RT26171AF05
3RT26171AP03
3RT26171AP05
3RT26171BB43
3RT26171BB45
3RT26171BF43
3RT26171BF45
3RT26251AB05
3RT26251AF05
3RT26251AP05
3RT26251BB45
3RT26251BF45
3RT26251NB35
3RT26251NF35
3RT26261AB05
3RT26261AF05
3RT26261AP05
3RT26261BB45
3RT26261NB35
3RT26261NP35
3RT26271AB05
3RT26271AF05
3RT26271AP05
3RT26271BB45
3RT26271BF45
3RT26271NB35
3RT26271NF35
3RT26271NP35
3RT26281AB05
3RT26281AF05
3RT26281AP05
3RT26281BB45
3RT26281BF45
3RT26281NB35
3RT26281NP35
3RT26361AB03
3RT26361AB05
3RT26361AL23
3RT26361AP03
3RT26361NB35
3RT26361NF35
3RT26361NP35
3RT26371AB03
3RT26371AB05
3RT26371AF03
3RT26371AF05
3RT26371AP03
3RT26371AP05
3RT26371NB35
3RT26371NF35
3RT26371NP35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Control voltage range Electrical lifespan Power
(VA)
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Auxiliary contact type Frame size

136.17 €

1 Available 14 Days 24 V AC (max)30000049120125451 maker, 1 breakerS00

130.71 €

1 Available 14 Days 24 V AC (max)30000049120125452 breakersS00

141.61 €

1 Available 14 Days 110 V AC (max)30000049120125451 maker, 1 breakerS00

130.71 €

1 Available 14 Days 110 V AC (max)30000049120125452 breakersS00

136.17 €

1 Available 14 Days 230 V AC (max)30000049120125451 maker, 1 breakerS00

136.17 €

1 Available 14 Days 230 V AC (max)30000049120125452 breakersS00

191.29 €

1 Available 14 Days 24 V DC (max)300000-120125451 maker, 1 breakerS00

185.83 €

1 Available 14 Days 24 V DC (max)300000-120125452 breakersS00

185.83 €

1 Available Quote 110 V DC (max)300000-120125451 maker, 1 breakerS00

185.83 €

1 Available 14 Days 110 V DC (max)300000-120125452 breakersS00

147.05 €

1 Available 14 Days 24 V AC (max)20000077155135451 maker, 2 breakersS0

147.05 €

1 Available 14 Days 110 V AC (max)20000077155135451 maker, 2 breakersS0

158.49 €

1 Available 14 Days 230 V AC (max)20000077155135451 maker, 2 breakersS0

213.16 €

1 Available 14 Days 24 V DC (max)200000-165135451 maker, 2 breakersS0

213.16 €

1 Available 14 Days 110 V DC (max)200000-165135451 maker, 2 breakersS0

251.40 €

1 Available 14 Days 21 - 28 V AC2000006.7165135451 maker, 2 breakersS0

256.88 €

1 Available 14 Days 95 - 130 V AC20000012165135451 maker, 2 breakersS0

163.96 €

1 Available 14 Days 24 V AC (max)20000077155135451 maker, 2 breakersS0

163.96 €

1 Available 14 Days 110 V AC (max)20000077155135451 maker, 2 breakersS0

163.96 €

1 Available 14 Days 230 V AC (max)20000077155135451 maker, 2 breakersS0

235.01 €

1 Available 14 Days 24 V DC (max)200000-165135451 maker, 2 breakersS0

283.12 €

1 Available Quote 21 - 28 V AC2000006.7165135451 maker, 2 breakersS0

283.12 €

1 Available 14 Days 200 - 280 V AC20000014.7165135451 maker, 2 breakersS0

196.75 €

1 Available 14 Days 24 V AC (max)20000077155135451 maker, 2 breakersS0

196.75 €

1 Available 14 Days 110 V AC (max)20000077155135451 maker, 2 breakersS0

224.08 €

1 Available 14 Days 230 V AC (max)20000077155135451 maker, 2 breakersS0

289.68 €

1 Available 14 Days 24 V DC (max)200000-165135451 maker, 2 breakersS0

289.68 €

1 Available Quote 110 V DC (max)200000-165135451 maker, 2 breakersS0

348.72 €

1 Available 14 Days 21 - 28 V AC2000006.7165135451 maker, 2 breakersS0

337.79 €

1 Available 14 Days 95 - 130 V AC20000012165135451 maker, 2 breakersS0

337.79 €

1 Available 14 Days 200 - 280 V AC20000014.7165135451 maker, 2 breakersS0

251.40 €

1 Available Quote 24 V AC (max)150000.77155150451 maker, 2 breakersS0

245.95 €

1 Available 14 Days 110 V AC (max)150000.77155150451 maker, 2 breakersS0

262.35 €

1 Available 14 Days 230 V AC (max)150000.77155150451 maker, 2 breakersS0

377.13 €

1 Available 14 Days 24 V DC (max)150000.-165150451 maker, 2 breakersS0

377.13 €

1 Available Quote 110 V DC (max)150000.-165150451 maker, 2 breakersS0

447.09 €

1 Available 14 Days 21 - 28 V AC150000.6.7165150451 maker, 2 breakersS0

447.09 €

1 Available 14 Days 200 - 280 V AC150000.14.7165150451 maker, 2 breakersS0

403.37 €

1 Available 14 Days 24 V AC (max)200000190130114651 maker, 1 breakerS2

403.37 €

1 Available Quote 24 V AC (max)200000190130114652 breakersS2

409.93 €

1 Available 14 Days 230 V AC (max)200000210130114651 maker, 1 breakerS2

409.93 €

1 Available 14 Days 230 V AC (max)200000190130114651 maker, 1 breakerS2

611.07 €

1 Available 14 Days 20 - 33 V AC200000110130114652 breakersS2

600.13 €

1 Available 14 Days 83 - 155 V AC200000110130114652 breakersS2

600.13 €

1 Available 14 Days 175 - 280 V AC200000110130114652 breakersS2

534.55 €

1 Available Quote 24 V AC (max)150000.190130114651 maker, 1 breakerS2

541.11 €

1 Available Quote 24 V AC (max)150000.190130114652 breakersS2

541.11 €

1 Available 14 Days 110 V AC (max)150000.190130114651 maker, 1 breakerS2

541.11 €

1 Available Quote 110 V AC (max)150000.190130114652 breakersS2

578.28 €

1 Available 14 Days 230 V AC (max)150000.190130114651 maker, 1 breakerS2

541.11 €

1 Available 14 Days 230 V AC (max)150000.190130114652 breakersS2

825.32 €

1 Available Quote 20 - 33 V AC150000.110130114652 breakersS2

814.39 €

1 Available 14 Days 83 - 155 V AC150000.110130114652 breakersS2

803.47 €

1 Available 14 Days 175 - 280 V AC150000.110130114652 breakersS2

Loading...

  1. 1

Basic information

Current load(A) 10 Durability 3000000 Min. temperature(°C) -25
Max. temperature(°C) +80 Contact type 3 makers No. of pins 3-pin
IP rating IP20 Mounting type (relays) DIN rail Connection (components) Screws

Tech Support