Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product type | Product size (depth) (mm) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Min. temperature (°C) | Max. temperature (°C) | Compatible with (details) | Frame size | IP rating | Colour | Mounting type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
169.43 € | 5 Pieces Per Package | 1 pack | Available | 11 Days | Rotary actuator | - | - | 600 | - | - | - | 3LD main and EMERGENCY-STOP switches 23/24 | - | - | - | - | |
26.77 € | 1 | Available | 11 Days | Rotary actuator | - | 48 | 300 | 48 | - | - | Switch disconnectors 3LD3 | - | - | Black | - | ||
26.77 € | 1 | Available | 11 Days | Rotary actuator | - | 48 | 300 | 48 | - | - | Switch disconnectors 3LD3 | - | - | Yellow, Red | - | ||
23.41 € | 1 | Available | 11 Days | Rotary actuator | - | 66 | 300 | 66 | - | - | Switch disconnectors 3LD3 | - | - | Black | - | ||
163.96 € | 1 | Available | 12 Days | Door handle rotary actuator | 78 | 75 | - | 75 | -20 | +70 | - | S0 | IP65 | - | Screw-fit | ||
169.43 € | 1 | Available | 12 Days | Door handle rotary actuator | 78 | 75 | - | 75 | -20 | +70 | - | S0 | IP65 | - | Screw-fit | ||
245.95 € | 1 | Available | 12 Days | Door handle rotary actuator | - | - | - | - | -20 | +70 | - | - | - | - | - | ||
326.84 € | 1 | Available | 12 Days | Door handle rotary actuator | - | - | - | - | -20 | +70 | - | - | - | - | - | ||
174.89 € | 1 | Available | 11 Days | Rotary handle mechanism | - | - | - | - | - | - | 3VL, special version for GM-project | - | - | Black | - | ||
180.36 € | 1 | Available | 11 Days | Rotary handle mechanism | - | - | - | - | - | - | 3VL, special version for GM-project | - | - | Yellow, Red | - | ||
95.85 € | 1 | Available | 11 Days | Rotary handle mechanism | - | - | - | - | - | - | 3VF2 size 1 | - | - | Yellow, Red | - | ||
78.43 € | 1 | Available | 11 Days | Rotary handle mechanism | - | - | - | - | - | - | Circuit breakers and switch disconnectors, with short coupling shaft and reduced tolerance compensation, actuating shaft 6 x 6 mm | - | - | Grey, Light grey | - | ||
84.96 € | 1 | Available | 11 Days | Rotary actuator | - | - | - | - | - | - | - | - | - | Grey | - | ||
119.83 € | 1 | Available | 11 Days | Rotary actuator | 450 | 144 | - | 98 | - | - | - | - | - | Grey | - | ||
104.57 € | 1 | Available | 11 Days | Rotary actuator | 450 | 144 | - | 98 | - | - | - | - | - | Grey | - | ||
104.57 € | 1 | Available | 11 Days | Rotary actuator | 450 | 144 | - | 98 | - | - | - | - | - | Yellow, Red | - | ||
136.17 € | 1 | Available | 11 Days | Rotary actuator | 450 | 144 | - | 98 | - | - | - | - | - | Grey | - | ||
125.27 € | 1 | Available | 11 Days | Rotary actuator | 450 | 144 | - | 98 | - | - | - | - | - | Grey | - | ||
125.27 € | 1 | Available | 11 Days | Rotary actuator | 450 | 144 | - | 98 | - | - | - | - | - | Yellow, Red | - | ||
207.68 € | 1 | Available | 11 Days | Rotary actuator | 450 | 144 | - | 98 | - | - | - | - | - | Grey | - | ||
185.83 € | 1 | Available | 11 Days | Rotary actuator | 450 | 144 | - | 98 | - | - | - | - | - | Grey | - | ||
185.83 € | 1 | Available | 11 Days | Rotary actuator | 450 | 144 | - | 98 | - | - | - | - | - | Yellow, Red | - | ||
62.87 € | 1 | Available | 11 Days | Rotary actuator | 445 | 105 | - | 88 | - | - | - | - | - | Grey | - | ||
58.53 € | 1 | Available | 11 Days | Rotary actuator | 445 | 105 | - | 88 | - | - | - | - | - | Yellow, Red | - | ||
65.03 € | 1 | Available | 11 Days | Rotary actuator | 445 | 105 | - | 88 | - | - | - | - | - | Grey | - | ||
67.20 € | 1 | Available | 11 Days | Rotary actuator | 445 | 105 | - | 88 | - | - | - | - | - | Yellow, Red | - |
Loading...
Configure
Basic Attributes
Product type
Product size (depth)(mm)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Min. temperature(°C)
Max. temperature(°C)
Compatible with (details)
Frame size
IP rating
Colour
Mounting type
Filter by standard shipping days
Optional Attributes