Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3SU12006KB101AA0 |
3SU12006KC101AA0 |
3SU12006KF101AA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
62.87 € | 1 | Available | 12 Days | |
58.53 € | 1 | Available | 12 Days | |
56.36 € | 1 | Available | 12 Days |
Loading...
Product type | Sounder | Product size (height)(mm) | 40 | Product size (dia.)(mm) | 29.5 |
---|---|---|---|---|---|
Product size (width)(mm) | 30 | Min. temperature(°C) | -25 | Max. temperature(°C) | +70 |
IP rating | IP40 | Type (misc.) | Compact device | Colour | Black |
Connection (components) | Screws | Material | Plastic |