Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RA68220AB |
3RA68220AC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection (components) | |
---|---|---|---|---|---|
133.33 € | 1 | 10 Days | Screws | ||
133.33 € | 1 | 10 Days | Spring-loaded terminal |
Loading...
Adjustment range (amperage) | 63 A (max) | Max. temperature(°C) | +60 | Min. temperature(°C) | -20 |
---|---|---|---|---|---|
Product size (depth)(mm) | 100 | Product size (height)(mm) | 197 | Product size (width)(mm) | 90 |
Switching voltage (max.)(V AC) | 690 | IP rating | IP20 | No. of pins | 3-pin |
Mounting type | Screw-fit, Snap-in |