Circuit breaker size S00 for fuse monitoring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RV16110BD10

Part Number
3RV16110BD10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

80.60 €

1 Available 12 Days

Loading...

  1. 1

Basic information

No. of pins 3 Product size (height)(mm) 90 Product size (width)(mm) 45
Product size (depth)(mm) 75 Adjustment range (amperage) 0.2 A (max) Current load(A) 0.2
Switching voltage (max.)(V AC) 690 V AC Frame size S00 IP rating IP20
Connection (components) Screw terminals Mounting type (relays) DIN rail Product type Circuit breaker
Ambient temperature (min.)(°C) -20 Ambient temperature (max.)(°C) +60

This page is Circuit breaker size S00 for fuse monitoring, part number 3RV16110BD10.
You can find the detail information about specifications and dimensions on part number 3RV16110BD10.

Tech Support