Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ZG/I43E-G-150 |
ZG/I43E-G-200 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Depth (mm) | Built-in depth (mm) | Internal depth (mm) | |
---|---|---|---|---|---|---|---|---|
174.00 € | 1 | 3 Days | 175 | 150 | 150 | |||
231.00 € | 1 | 27 Days | 225 | 200 | 200 |
Loading...
Mounting method | Surface mounted (plaster) | Protection class | II | Colour | Grey |
---|---|---|---|---|---|
Width(mm) | 250 | Height(mm) | 375 | RAL-number | 7035 |
With mounting plate | true | Surface protection | Other | Number of rows | 0 |
Type of cover | Optional | Number of conduit inlets | 76 | Extension possible | true |
Material housing | Plastic | Circuit integrity | Other | Width in number of modular spacings | 15 |
Suitable for outdoor use | true | Impact strength | IK10 | Number of modules | 1 |
Type of door | None | Degree of protection (IP) | IP65 | Transparent cover/door | true |
With lock | false | Suitable for lightning protection | true | Nominal current (In)(A) | 1600 |
Plate thickness cabinet(mm) | 6 | Plate thickness door/cover(mm) | 6 | Cover model | Closed |
Number of openings for flange plates | 4 | Degree of protection (NEMA) | Other |