Stand alone distribution box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BPM-F-600/19/2-P-288-EP

Part Number
BPM-F-600/19/2-P-288-EP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

984.00 €

1 3 Days

Loading...

  1. 1

Basic information

Colour Grey Width(mm) 600 Height(mm) 1910
Depth(mm) 250 RAL-number 7035 With mounting plate false
Number of doors 1 Number of locks 0 EMC-version false
With glazed door false Material quality Other Material Steel
Impact strength IK10 Degree of protection (IP) IP55 Suitable for outdoor set-up false
Suitable for metrical mounting false Mounting plate depth-adjustable false Tackable true
With ventilation door false Wall fastening possible false Surface finishing Powder coating
With backside door false Wall build in false Pitched roof false
Floor installation possible true Pole fastening false Degree of protection (NEMA) -

This page is Stand alone distribution box, part number BPM-F-600/19/2-P-288-EP.
You can find the detail information about specifications and dimensions on part number BPM-F-600/19/2-P-288-EP.

Tech Support