Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
M22-R4K7 |
M22-R10K |
M22-R47K |
M22-R100K |
M22-R470K |
M22-R-SWD |
M22-R-SWD-R |
M22S-R1K |
M22S-R4K7 |
M22S-R10K |
M22S-R47K |
M22S-R100K |
M30C-FR10K |
M30C-FR47K |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (mm) | Power consumption (VA) | Resistance (Ohm) | Degree of protection (IP) | Degree of protection (NEMA) | |
---|---|---|---|---|---|---|---|---|---|---|
71.70 € | 1 |
Same day
Stock | 22 | 0.5 | 4700 | IP66 | 4X | |||
71.70 € | 1 | 3 Days | 22 | 0.5 | 10000 | IP66 | 4X | |||
71.70 € | 1 | 3 Days | 22 | 0.5 | 47000 | IP66 | 4X | |||
71.70 € | 1 | 3 Days | 22 | 0.5 | 100000 | IP66 | 4X | |||
71.70 € | 1 | 3 Days | 22 | 0.5 | 470000 | IP66 | 4X | |||
76.93 € | 1 | 3 Days | 22 | 0 | 0 | IP65 | Other | |||
140.12 € | 1 | 3 Days | 22 | 0 | 0 | IP65 | Other | |||
71.70 € | 1 | 3 Days | 22 | 0.5 | 1000 | IP66 | 4X | |||
71.70 € | 1 | 3 Days | 22 | 0.5 | 4700 | IP66 | 4X | |||
71.70 € | 1 | 3 Days | 22 | 0.5 | 10000 | IP66 | 4X | |||
71.70 € | 1 | 3 Days | 22 | 0.5 | 47000 | IP66 | 4X | |||
71.70 € | 1 | 3 Days | 22 | 0.5 | 100000 | IP66 | 4X | |||
69.80 € | 1 | 3 Days | 30 | 0.5 | 10000 | IP66 | Other | |||
69.80 € | 1 | 22 Days | 30 | 0.5 | 47000 | IP66 | Other |
Loading...
Type of electric connection | Screw connection | Number of revolutions | 1|1 |
---|