Auxiliary contact

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AUX1NO+1NC-BOX012
AUX1NO+1NCDCM/DMM
AUX1NO+1NCDMV160N
AUX1NO+1NCDMVS160-2000
AZ-XHI11
FAZ-XAM002
FIP-XAM002
FIP-XHI11
FIPA-XAM011
HI11-P1/P3E
HI11-P1/P3Z
HI21-P5-125/160E
HI21-P5-125/160Z
HI21-P5-250/315E
HI21-P5-250/315Z
MCB-HK-SWD
NZM2/3-XHIV
VHI20-PKZ01
Z-IHK-NA
ZP-IHK
ZP-NHK
ZP-WHK
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for max. number of poles main contact unit (total) Mounting method Model Lamp holder Rated voltage
(V)
Rated operation current Ie at AC-15, 230 V
(A)
Attached at delivery Assembly width (TE) Type of electric connection Rated switch current
(A)
Device fitting Additional equipment Voltage type for actuating Number of contacts as normally closed contact Number of contacts as normally open contact Number of contacts as change-over contact With auto test for earth leakage function Suitable for max. current main contact unit
(A)

41.20 €

1 3 Days -Front fasteningTop mountingOther-4--Screw connection----110--

34.00 €

1 3 Days -Front fasteningTop mountingOther-6--Screw connection----110--

20.50 €

1 3 Days -Front fasteningTop mountingOther-6--Screw connection----110--

32.80 €

1 3 Days -Front fasteningTop mountingOther-6--Screw connection----110--

37.60 €

6 3 Days 2---230-false0.5-3UniversalAuxiliary switchAC110false0

42.70 €

1 3 Days 2---250-false0.5-3Earth leakage circuit breaker and miniature circuit breaker (MCB)OtherAC002false0

42.70 €

10 3 Days 2---230-false0.5-6Earth leakage switchOtherAC002false0

29.80 €

10 3 Days 2---230-false0.5-3UniversalAuxiliary switchAC110false0

46.20 €

1 3 Days 2---230-false0.5-3UniversalOtherAC101false0

20.80 €

5 3 Days -Side mountingTop mountingOther-6--Screw connection----110--

-

5 Quote -Side mountingTop mountingOther-6--Screw connection----110--

39.30 €

1 3 Days -Side mountingTop mountingOther-6--Screw connection----120--

39.30 €

1 3 Days -Side mountingTop mountingOther-6--Screw connection----120--

39.30 €

1 3 Days -Side mountingTop mountingOther-6--Screw connection----120--

39.30 €

1 3 Days -Side mountingTop mountingOther-6--Screw connection----120--

40.80 €

1 3 Days 0---15-false1-0.0263UniversalSignalling switchDC000false0

75.10 €

1 3 Days -OtherIntegrableNone-4--Screw connection----020--

17.30 €

5 3 Days -Front fasteningTop mountingNone-1--Screw connection----020--

32.90 €

1 3 Days 2---250-false0.5-6Miniature circuit breaker (MCB)Auxiliary switchAC110false6

27.40 €

4 3 Days 2---230-false0.5-3UniversalAuxiliary switchAC110false6

29.80 €

4 3 Days 2---250-false0.5-4UniversalSignalling switchAC002false4

27.40 €

4 3 Days 1---230-false0.5-3UniversalAuxiliary switchAC001false6

Loading...

  1. 1

Basic information

Number of fault-signal switches 0

Tech Support