Replacement coil alternating current

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DILM32-XSP(24V50/60HZ)
DILM95-XSP(230V50HZ,​240V60HZ)
DILM225A-XSP(RAC240)
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)

26.80 €

1 3 Days 24|2424|24

59.40 €

1 27 Days 230|230240|240

247.00 €

1 3 Days 190|240190|240

Loading...

  1. 1

Basic information

Rated control supply voltage Us at DC(V) 0|0 Voltage type for actuating AC

Tech Support