Contact element 1N / C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-K01PV6

Part Number
M22-K01PV6
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.16 €

20 3 Days

Loading...

  1. 1

Basic information

Mounting method Front fastening Model Top mounting Lamp holder None
Rated operation current Ie at AC-15, 230 V(A) 6 Type of electric connection Screw connection Number of fault-signal switches 0
Number of contacts as normally closed contact 1 Number of contacts as normally open contact 0 Number of contacts as change-over contact 0

This page is Contact element 1N / C, part number M22-K01PV6.
You can find the detail information about specifications and dimensions on part number M22-K01PV6.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360