Data interface RJ45

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZSD-ZWR-RJ45

Part Number
ZSD-ZWR-RJ45
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

74.50 €

1 3 Days

Loading...

  1. 1

Basic information

Colour Other Width(mm) 20 Model Other
Height(mm) 90 Depth(mm) 50 RAL-number 0
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Other Suitable for enclosure building height(mm) 0

This page is Data interface RJ45, part number ZSD-ZWR-RJ45.
You can find the detail information about specifications and dimensions on part number ZSD-ZWR-RJ45.

Tech Support