AS-i branch M12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZB2-100-AZ1

Part Number
ZB2-100-AZ1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.17 €

1 3 Days

Loading...

  1. 1

Basic information

Model T-adapter Rated voltage(V) 24 Screened false
Number of poles 2 Contact type Female Material housing Metal/plastic
Ambient temperature(°C) 0|85 Operation temperature(°C) 0|50 Material of contact surface Other
Pollution degree 3 Degree of protection (IP), mounted IP67 Rated current In(A) 1
Material thread ring Stainless steel Inflammability class of insulation material acc. with UL94 Other

This page is AS-i branch M12, part number ZB2-100-AZ1.
You can find the detail information about specifications and dimensions on part number ZB2-100-AZ1.

Tech Support