• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Illuminated element LED, base fixing, + response threshold

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-LEDC230H-

Part Number
M22-LEDC230H-
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.80 €

20 31 Days

Loading...

  1. 1

Basic information

Lamp holder None Transformer integrated false With integrated voltage decreasing resistor false
With integrated diode true Colour lamp Other Lamp type LED
Type of fastening Floor fastening With light source true Connection type auxiliary circuit Screw connection
Rated voltage Ue at AC 50 Hz(V) 230|230 Rated voltage Ue at AC 60 Hz(V) 230|230 Rated voltage Ue at DC(V) 0|0
Voltage type for actuating AC

Tech Support