Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
XC-152-D6-11 |
XC-152-E6-11 |
XC-152-E8-11 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
840.08 € | 1 | 3 Days | |||
1,001.58 € | 1 | 3 Days | |||
1,117.75 € | 1 | 3 Days |
Loading...
Contains analogue output module | false | Contains analogue input module | false | Contains module rack | false |
---|---|---|---|---|---|
Contains control unit | false | Contains libraries | true | Contains digital output module | false |
Contains digital input module | false | Contains documentation | true | Contains engineering software | true |
Contains function building blocks | true | Contains function module | true | Contains basic device | true |
Contains communication module | true | Contains monitor | false | Contains programming software | false |
Contains simulation module | false | Contains memory unit | true | Contains power supply | true |
Contains technology module | true | Contains connection cable | false | Contains visualization | true |
Contains other components | true | Software preinstalled | false |