Manufacturer part number: XC-CPU202-EC4M-8DI-6DO-XV
Brand: EATON
Price: 2,117.92 €
Delivery time: 3 Days
Memory size: 4000 kByte
Processing time (1K, binary operation): 0.025 ms
Number of HW-interfaces industrial Ethernet: 1
Number of HW-interfaces USB: 1
With optical interface: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XC-CPU202-EC4M-8DI-6DO-XV
Part Number
|
---|
XC-CPU202-EC4M-8DI-6DO-XV |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Memory size (kByte) | Processing time (1K, binary operation) (ms) | Number of HW-interfaces industrial Ethernet | Number of HW-interfaces USB | With optical interface | Supporting protocol for TCP/IP | Rack-assembly possible | Supporting protocol for EtherNet/IP | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,117.92 € | 1 | 3 Days | 4000 | 0.025 | 1 | 1 | false | true | false | true |
Loading...
Supporting protocol for AS-Interface Safety at Work | false | Width(mm) | 60 | Model | Modular |
---|---|---|---|---|---|
Height(mm) | 100 | Depth(mm) | 100 | With display | false |
Suitable for safety functions | false | Number of digital inputs | 8 | Number of digital outputs | 6 |
Number of analogue inputs | 0 | Number of analogue outputs | 0 | Voltage type of supply voltage | DC |
Type of memory | RAM | Supporting protocol for LON | false | Number of HW-interfaces RS-232 | 1 |
Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces parallel | 0 |
Number of HW-interfaces other | 1 | Additional program memory possible | true | Supporting protocol for ASI | false |
Supporting protocol for PROFIBUS | true | Supporting protocol for CAN | true | Supporting protocol for INTERBUS | false |
Supporting protocol for KNX | false | Supporting protocol for MODBUS | true | Supporting protocol for Data-Highway | false |
Supporting protocol for DeviceNet | false | Supporting protocol for SUCONET | true | Supporting protocol for other bus systems | true |
Redundancy | false | Rail mounting possible | true | Explosion safety category for gas | None |
Explosion safety category for dust | None | System accessory | true | Appendant operation agent (Ex ia) | false |
Appendant operation agent (Ex ib) | false | Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false |
Category according to EN 954-1 | - | Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 |
Front build in possible | false | Wall mounting/direct mounting | true | Radio standard Bluetooth | false |
Radio standard WLAN 802.11 | false | IO link master | false | Number of relay outputs | 0 |
Max. number of time switches | 1000 | Performance level acc. EN ISO 13849-1 | None | Supporting protocol for DeviceNet Safety | false |
Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false |
Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false | Supply voltage AC 50 Hz(V) | 0|0 |
Supply voltage AC 60 Hz(V) | 0|0 | Supply voltage DC(V) | 20.4|28.8 | Radio standard GPRS | false |
Radio standard GSM | false | Radio standard UMTS | false | SIL according to IEC 61508 | None |
This page is Modular PLC, part number XC-CPU202-EC4M-8DI-6DO-XV.
You can find the detail information about specifications and dimensions on part number XC-CPU202-EC4M-8DI-6DO-XV.
Configure
Basic Attributes
Type
Memory size(kByte)
Processing time (1K, binary operation)(ms)
Number of HW-interfaces industrial Ethernet
Number of HW-interfaces USB
With optical interface
Supporting protocol for TCP/IP
Rack-assembly possible
Supporting protocol for EtherNet/IP
Filter by standard shipping days
Optional Attributes
Part Number |
---|
XC-CPU101-C128K-8DI-6DO |
XC-CPU101-C256K-8DI-6DO |
XC-CPU101-C64K-8DI-6DO |
XC-CPU101-FC128K-8DI-6DO |
XC-CPU201-EC256K-8DI-6DO-XV |
XC-CPU201-EC512K-8DI-6DO-XV |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Memory size (kByte) | Processing time (1K, binary operation) (ms) | Number of HW-interfaces industrial Ethernet | Number of HW-interfaces USB | With optical interface | Supporting protocol for TCP/IP | Rack-assembly possible | Supporting protocol for EtherNet/IP |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
702.67 € | 1 | 3 Days | 128 | 0.5 | 0 | 0 | false | false | false | false | |||
796.17 € | 1 | 3 Days | 256 | 0.5 | 0 | 0 | false | false | false | false | |||
612.00 € | 1 | 3 Days | 64 | 0.5 | 0 | 0 | false | false | false | false | |||
796.17 € | 1 | 3 Days | 128 | 0.5 | 0 | 0 | true | false | true | false | |||
- | - | 1 | Quote | 256 | 0.15 | 1 | 1 | false | true | false | true | ||
- | - | 1 | Quote | 512 | 0.15 | 1 | 1 | false | true | false | true |