Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CMMZ-00/08 |
CMMZ-00/13 |
PSG60E24RM |
PSG60F24RM |
PSG60N24RP |
PSG120E24RM |
PSG120F24RM |
PSG240E24RM |
PSG240F24RM |
PSG480E24RM |
PSG480F24RM |
PSG960F24RM |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Colour | Width (mm) | Height (mm) | Depth (mm) | Type of accessory | Built-in height (mm) | Power consumption (VA) | Number of integrated choke coils | Built-in width (mm) | Number of lines to feed | Modular version | Max. output current (mA) | Secondary voltage (V) | Bus system KNX | Bus system radio frequent | Bus system Powernet | Bus voltage stockable | Suitable for safety functions | Width in number of modular spacings | Voltage type of supply voltage | Power output (W) | Output voltage stabilized | Other bus systems | Bus system LON | Type of electric connection | Rail mounting possible | Wall mounting possible | Stabilized | Degree of protection (IP) | Direct mounting possible | With LED indication | 1st secondary output voltage (V) | 2nd secondary output voltage (V) | 3rd secondary output voltage (V) | Secondary voltage adjustable | Rated supply voltage at AC 50 Hz (V) | Rated supply voltage at AC 60 Hz (V) | Rated supply voltage at DC (V) | Short-circuit-proof | Performance level acc. EN ISO 13849-1 | Max. output current 1 (A) | Max. output current 2 (A) | Max. output current 3 (A) | Bus system KNX radio | Nominal value output voltage 1 (V) | Nominal value output voltage 2 (V) | Nominal value output voltage 3 (V) | Nominal value output current 1 (A) | Nominal value output current 2 (A) | Nominal value output current 3 (A) | SIL according to IEC 61508 | Degree of protection (NEMA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.70 € | 1 | 3 Days | - | Other | - | - | - | Other | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
74.40 € | 1 | 3 Days | Flush mounted (plaster) | - | - | - | - | - | - | - | 0 | - | 1 | - | 250 | 24 | false | false | false | false | - | 3 | - | - | - | None | false | - | - | - | - | - | - | false | - | - | - | - | - | - | - | - | - | - | - | - | false | - | - | - | - | - | - | - | - | |||
107.10 € | 1 | 3 Days | - | - | 32 | 121 | 125 | - | 121 | 184 | - | 32 | - | true | - | - | - | - | - | - | false | 0 | AC | 60 | true | - | - | Screw connection | true | false | true | IP20 | false | - | 24|28 | 0|0 | 0|0 | true | 85|264 | 85|264 | 0|0 | true | None | 2.5 | 0 | 0 | - | 24 | 0 | 0 | 2.5 | 0 | 0 | None | 1 | |||
134.17 € | 1 | 3 Days | - | - | 50 | 121 | 117.3 | - | 121 | 120 | - | 50 | - | true | - | - | - | - | - | - | false | 0 | AC | 60 | true | - | - | Screw connection | true | false | true | IP20 | false | - | 24|28 | 0|0 | 0|0 | true | 320|600 | 320|600 | 0|0 | true | None | 2.5 | 0 | 0 | - | 24 | 0 | 0 | 2.5 | 0 | 0 | None | 1 | |||
62.05 € | 1 | 3 Days | - | - | 32 | 120.6 | 119.3 | - | 120.6 | 150 | - | 32 | - | true | - | - | - | - | - | - | false | 0 | AC | 60 | true | - | - | Screw connection | true | false | true | IP20 | false | - | 24|28 | 0|0 | 0|0 | true | 85|264 | 85|264 | 0|0 | true | None | 2.5 | 0 | 0 | - | 24 | 0 | 0 | 2.5 | 0 | 0 | None | 1 | |||
164.33 € | 1 | 3 Days | - | - | 50 | 121 | 1231 | - | 121 | 253 | - | 50 | - | true | - | - | - | - | - | - | false | 0 | AC | 120 | true | - | - | Screw connection | true | false | true | IP20 | false | - | 24|28 | 0|0 | 0|0 | true | 85|264 | 85|264 | 0|0 | true | None | 5 | 0 | 0 | - | 24 | 0 | 0 | 5 | 0 | 0 | None | 1 | |||
201.17 € | 1 | 3 Days | - | - | 50 | 121 | 117.3 | - | 121 | 200 | - | 50 | - | true | - | - | - | - | - | - | false | 0 | AC | 120 | true | - | - | Screw connection | true | false | true | IP20 | false | - | 24|28 | 0|0 | 0|0 | true | 320|600 | 320|600 | 0|0 | true | None | 5 | 0 | 0 | - | 24 | 0 | 0 | 5 | 0 | 0 | None | 1 | |||
259.25 € | 1 | 3 Days | - | - | 85 | 121 | 1241 | - | 121 | 299 | - | 85 | - | true | - | - | - | - | - | - | false | 0 | AC | 240 | true | - | - | Screw connection | true | false | true | IP20 | false | - | 24|28 | 0|0 | 0|0 | true | 85|264 | 85|264 | 0|0 | true | None | 10 | 0 | 0 | - | 24 | 0 | 0 | 10 | 0 | 0 | None | 1 | |||
297.50 € | 1 | 3 Days | - | - | 70 | 121 | 117.3 | - | 121 | 300 | - | 70 | - | true | - | - | - | - | - | - | false | 0 | AC | 240 | true | - | - | Screw connection | true | false | true | IP20 | false | - | 24|28 | 0|0 | 0|0 | true | 320|600 | 320|600 | 0|0 | true | None | 10 | 0 | 0 | - | 24 | 0 | 0 | 10 | 0 | 0 | None | 1 | |||
379.67 € | 1 | 3 Days | - | - | 144 | 121 | 1186 | - | 121 | 600 | - | 144 | - | true | - | - | - | - | - | - | false | 0 | AC | 480 | true | - | - | Screw connection | true | false | true | IP20 | false | - | 24|28 | 0|0 | 0|0 | true | 85|264 | 85|264 | 0|0 | true | None | 20 | 0 | 0 | - | 24 | 0 | 0 | 20 | 0 | 0 | None | 1 | |||
366.92 € | 1 | 3 Days | - | - | 140 | 121 | 117.3 | - | 121 | 500 | - | 140 | - | true | - | - | - | - | - | - | false | 0 | AC | 480 | true | - | - | Screw connection | true | false | true | IP20 | false | - | 24|28 | 0|0 | 0|0 | true | 320|600 | 320|600 | 0|0 | true | None | 20 | 0 | 0 | - | 24 | 0 | 0 | 20 | 0 | 0 | None | 1 | |||
552.50 € | 1 | 3 Days | - | - | 225 | 121 | 117.3 | - | 121 | 680 | - | 225 | - | true | - | - | - | - | - | - | false | 0 | AC | 960 | true | - | - | Screw connection | true | false | true | IP20 | false | - | 24|28 | 0|0 | 0|0 | true | 320|600 | 320|600 | 0|0 | true | None | 40 | 0 | 0 | - | 24 | 0 | 0 | 24 | 0 | 0 | None | 1 |
Loading...
Configure
Basic Attributes
Mounting method
Colour
Width(mm)
Height(mm)
Depth(mm)
Type of accessory
Built-in height(mm)
Power consumption(VA)
Number of integrated choke coils
Built-in width(mm)
Number of lines to feed
Modular version
Max. output current(mA)
Secondary voltage(V)
Bus system KNX
Bus system radio frequent
Bus system Powernet
Bus voltage stockable
Suitable for safety functions
Width in number of modular spacings
Voltage type of supply voltage
Power output(W)
Output voltage stabilized
Other bus systems
Bus system LON
Type of electric connection
Rail mounting possible
Wall mounting possible
Stabilized
Degree of protection (IP)
Direct mounting possible
With LED indication
1st secondary output voltage(V)
2nd secondary output voltage(V)
3rd secondary output voltage(V)
Secondary voltage adjustable
Rated supply voltage at AC 50 Hz(V)
Rated supply voltage at AC 60 Hz(V)
Rated supply voltage at DC(V)
Short-circuit-proof
Performance level acc. EN ISO 13849-1
Max. output current 1(A)
Max. output current 2(A)
Max. output current 3(A)
Bus system KNX radio
Nominal value output voltage 1(V)
Nominal value output voltage 2(V)
Nominal value output voltage 3(V)
Nominal value output current 1(A)
Nominal value output current 2(A)
Nominal value output current 3(A)
SIL according to IEC 61508
Degree of protection (NEMA)
Type
Filter by standard shipping days
Optional Attributes