Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FR 55 25 80 ME |
FR 55 25 100 ME |
FR 80 42 80 ME |
FR 80 42 100 ME |
FR 80 42 120 ME |
FR 80 42 160 ME |
FR 105 52 160 ME |
FR 120 42 160 ME |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (mm) | Width (mm) | Height (mm) | |
---|---|---|---|---|---|---|---|
- | 1 | Quote | 80 | 55 | 25 | ||
- | 1 | Quote | 100 | 55 | 25 | ||
- | 1 | Quote | 80 | 80 | 42 | ||
- | 1 | Quote | 100 | 80 | 42 | ||
- | 1 | Quote | 120 | 80 | 42 | ||
- | 1 | Quote | 160 | 80 | 42 | ||
- | 1 | Quote | 160 | 105 | 52 | ||
- | 1 | Quote | 160 | 120 | 42 |
Loading...
Material | Aluminum | Surface | natural color anodized |
---|