Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6ES76482BF020XJ0
Ambient temperature (max.)(°C) | +85 | Compatible with (details) | SIMATIC HMI devices and IPC's with the appropriate slot | Manufacturer part # | 6ES76482BF020XJ0 |
---|---|---|---|---|---|
Min. ambient temperature(°C) | -40 | Product size (height)(mm) | 36.4 | Product size (width)(mm) | 42.8 |
Product type | CF memory card | Type (manufacturer type) | 6 IT 7648-2 BF02-0XJ0 | Type (misc.) | 16 GB |