Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6AG11957HA002XA0 |
6AG11957HB007XA0 |
6AG11957HD102XA0 |
6ES71571AA000AB0 |
6ES71957HC000XA0 |
6ES75455DA000AB0 |
6ES79720AB010XA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (max.) (°C) | Fitting type (details) | IP rating | Manufacturer part # | Min. ambient temperature (°C) | Operating voltage (V DC) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Series (PLC) | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
177.33 € | 1 | 74 Days | +70 | Front Mounting. rail mounting. wall mounting | - | 6AG11957HA002XA0 | -40 | - | 92 | 97 | 30 | - | 6 AG 1195-7 HA00-2XA0 | - | ||
384.00 € | 1 | 73 Days | +70 | Front Mounting. rail mounting. wall mounting | - | 6AG11957HB007XA0 | -40 | - | 92 | 97 | 30 | - | 6 AG 1195-7 HB 00-7XA0 | - | ||
454.67 € | 1 | 77 Days | +70 | Front Mounting. rail mounting. wall mounting | - | 6AG11957HD102XA0 | -40 | - | 92 | 97 | 30 | - | 6 AG 1195-7 HD10-2XA0 | - | ||
354.67 € | 1 | 7 Days | - | - | IP67 | 6ES71571AA000AB0 | - | - | - | - | - | ET 200 | 6 IT 7157-1 AA00-0AB0 | - | ||
133.33 € | 1 | 7 Days | - | Front Mounting Rail Mounting | | | | wall mounting | - | 6ES71957HC000XA0 | - | 28.8 | 92 | - | 30 | ET 200 | 6 IT 7195-7 HC00-0XA0 | - | ||
633.33 € | 1 | 7 Days | - | - | IP20 | 6ES75455DA000AB0 | - | - | - | 45 | - | - | 6 IT 7545-5 AS00-0AB0 | Master/Slave | ||
1,266.67 € | 1 | 7 Days | +60 | - | IP20 | 6ES79720AB010XA0 | 0 | - | 125 | 80 | 67.5 | - | 6ES7972-0AB01-0XA0 | - |
Loading...
Product type | PLC bus connector |
---|
Configure
Basic Attributes
Ambient temperature (max.)(°C)
Fitting type (details)
IP rating
Manufacturer part #
Min. ambient temperature(°C)
Operating voltage(V DC)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Series (PLC)
Type (manufacturer type)
Type (misc.)
Type
Filter by standard shipping days
Optional Attributes