Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
24K030 |
24K033 |
24K037 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Cross-section range | Cross section (max.) (mm²) | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
0.73 € | 1 | Available | 3 Days | Black | 6 mm² (max) | 6 | 24K030 | 24K030 | |
1.85 € | 1 | Available | 3 Days | Red | 16 mm² (max) | 16 | 24K033 | 24K033 | |
3.11 € | 1 | Available | 3 Days | Red | 35 mm² (max) | 35 | 24K037 | 24K037 |
Loading...
Contact material | Gold plated | Hole Ø(mm) | 8 | Insulation type | Partially insulated |
---|---|---|---|---|---|
Insulation material | PVC | Product type | Ring terminal | RoHS-compliant | Yes |
Support sleeve | No | Thread size | M8 |