Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
610
Colour | Black | Connection (components) | Screws | Connection | Screw connector|- |
---|---|---|---|---|---|
Contact material | CuZn 39 | Cross section(mm²) | 4-10 | Insulation material | PE |
Insulation (material) | Polyethylene | Manufacturer part # | 610 | Max. cross section (inflexible)(mm²) | 10 |
Max. cross section (flexible)(mm²) | 10 | Min. cross section (inflexible)(mm²) | 4 | Min. cross section (flexible)(mm²) | 4 |
Nominal current(A) | 16 | Nominal current (details)(A) | 16 | Nominal voltage (details)(V AC) | 400 |
Nominal voltage(V AC) | 400 | Number of pins | 12 | Product type | Screw terminal |
RoHS-compliant | Yes | Temperature range(°C) | -40 - +125 | Temperature(°C) | -40 up to max. +125 |
Type (manufacturer type) | 610 |
This page is Screw terminal, part number 610.
You can find the detail information about specifications and dimensions on part number 610.