Pin terminal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
180220
180222
180224
180226
180227
180228
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Crimp area (max.)
(mm²)
Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Manufacturer part # Min. cross section
(mm²)
Pin diameter
(mm)
Pin length
(mm)
Type (manufacturer type)

0.19 €

1 Available 3 Days Yellow0.400.10 - 0.40 mm²0.1 - 0.40.401802200.1019|9180220

0.19 €

1 Available 3 Days Red10.50 - 1 mm²0.5 - 111802220.51.910|10180222

0.19 €

1 Available 3 Days Blue2.501.50 - 2.50 mm²1.5 - 2.52.51802241.51.910|10180224

0.31 €

1 Available 3 Days Yellow64 - 6 mm²4 - 6618022642.711|11180226

1.33 €

1 Available 3 Days Red1010 mm² (max)1010180227-4.311|11180227

1.33 €

1 Available 3 Days Blue1616 mm² (max)1616180228-5.515|15180228

Loading...

  1. 1

Basic information

Contact material Cathode copper. tin plated Insulation type Partially insulated Insulation material PA
Insulation (material) PA (polyamide. nylon). halogen free Material (details) Cu-ETP according to DIN EN 13600 Product type Pin terminal
RoHS-compliant Yes Support sleeve No Temperature range(°C) -60 - +105

Tech Support