Pin terminal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
180590
180592
180594
180600
180602
180604
180606
180608
180610
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Crimp area (max.)
(mm²)
Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Manufacturer part # Min. cross section
(mm²)
Pin diameter
(mm)
Pin length
(mm)
Type (manufacturer type)

0.24 €

1 Available 3 Days 10.50 - 1 mm²0.5 - 111805900.51.810180590

0.25 €

1 Available 3 Days 2.501.50 - 2.50 mm²1.5 - 2.52.51805921.52.310180592

0.32 €

1 Available 3 Days 64 - 6 mm²4 - 6618059443.411180594

0.45 €

1 Available 3 Days 1010 mm² (max)1010180600-4.511180600

0.69 €

1 Available 3 Days 1616 mm² (max)1616180602-615180602

1.53 €

1 Available 3 Days 2525 mm² (max)2525180604-715180604

1.53 €

1 Available 3 Days 3535 mm² (max)3535180606-820180606

1.85 €

1 Available 3 Days 5050 mm² (max)5050180608-9.520180608

2.37 €

1 Available 3 Days 7070 mm² (max)7070180610-1123180610

Loading...

  1. 1

Basic information

Colour Metal Contact material Cathode copper. tin plated Insulation type Not insulated
Material (details) Cu-ETP according to DIN EN 13600 Product type Pin terminal RoHS-compliant Yes
Support sleeve No

Tech Support