DIN rail casing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CDIB/6ST/D2-KIT-CON
CNMB-2V-KIT-CON
CNMB-3V-KIT-CON
CNMB-4V-KIT-CON
CNMB-9V-KIT-CON
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Case features Colour Number of pins Product size (length)
(mm)
Standards/certification marks Type (manufacturer type) Type (misc.)

14.56 €

1 3 Days 10031.9Cover (gray)Grey-106.2-CDIB/6ST/D2-KIT-CON-

10.93 €

1 Available 3 Days 3658--1290UL 94 V-0CNMB-2V-KIT-CONWith air vents

12.08 €

1 Available 66 Days 5358--1890UL 94 V-0CNMB-3V-KIT-CONWith air vents

12.95 €

1 Available 10 Days 7158--2490UL 94 V-0CNMB-4V-KIT-CONWith air vents

19.84 €

1 Available 3 Days 16058--5490UL 94 V-0CNMB-9V-KIT-CONWith air vents

Loading...

  1. 1

Basic information

Material Polycarbonate (PC) Product type DIN rail casing RoHS-compliant Yes

Tech Support