Heat Shrink Tubing Set【1-10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2810016952CO
2810024302CO
2810024502CO
2810024952CO
2810032302CO
2810032502CO
2810032952CO
2810048302CO
2810048502CO
2810048952CO
2810064302CO
2810064952CO
2810095952CO
2810127952CO
2810190952CO
8011000990
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Heatshrink features Manufacturer part # Material (details) Material Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Shrink temperature
(°C)
Temperature range
(°C)
Type (manufacturer type)

5.75 €

10 Pieces Per Package

1 pack Available 3 Days BlackFlame-retardant2810016952COPolyolefinPolyolefin (processed. irradiated)1.600.80+200|+110-40 - + 105 ºC2810016952CO

5.75 €

10 Pieces Per Package

1 pack Available 3 Days RedFlame-retardant2810024302COPolyolefinPolyolefin (processed. irradiated)2.401.20+200|+110-40 - + 105 ºC2810024302CO

5.75 €

10 Pieces Per Package

1 pack Available 3 Days BlueFlame-retardant2810024502COPolyolefinPolyolefin (processed. irradiated)2.401.20+200|+110-40 - + 105 ºC2810024502CO

5.75 €

10 Pieces Per Package

1 pack Available 3 Days BlackFlame-retardant2810024952COPolyolefinPolyolefin (processed. irradiated)2.401.20+200|+110-40 - + 105 ºC2810024952CO

5.75 €

10 Pieces Per Package

1 pack Available 3 Days RedFlame-retardant2810032302COPolyolefinPolyolefin (processed. irradiated)3.201.60+200|+110-40 - + 105 ºC2810032302CO

4.71 €

10 Pieces Per Package

1 pack Available 3 Days BlueFlame-retardant2810032502COPolyolefinPolyolefin (processed. irradiated)3.201.60+200|+110-40 - + 105 ºC2810032502CO

6.28 €

10 Pieces Per Package

1 pack Available 3 Days BlackFlame-retardant2810032952COPolyolefinPolyolefin (processed. irradiated)3.201.60+200|+110-40 - + 105 ºC2810032952CO

5.75 €

10 Pieces Per Package

1 pack Available 3 Days RedFlame-retardant2810048302COPolyolefinPolyolefin (processed. irradiated)4.802.40+200|+110-40 - + 105 ºC2810048302CO

5.75 €

10 Pieces Per Package

1 pack Available 3 Days BlueFlame-retardant2810048502COPolyolefinPolyolefin (processed. irradiated)4.802.40+200|+110-40 - + 105 ºC2810048502CO

6.28 €

10 Pieces Per Package

1 pack Available 3 Days BlackFlame-retardant2810048952COPolyolefinPolyolefin (processed. irradiated)4.802.40+200|+110-40 - + 105 ºC2810048952CO

6.28 €

10 Pieces Per Package

1 pack Available 3 Days RedFlame-retardant2810064302COPolyolefinPolyolefin (processed. irradiated)6.403.20+200|+110-40 - + 105 ºC2810064302CO

6.84 €

10 Pieces Per Package

1 pack Available 3 Days BlackFlame-retardant2810064952COPolyolefinPolyolefin (processed. irradiated)6.403.20+200|+110-40 - + 105 ºC2810064952CO

8.40 €

10 Pieces Per Package

1 pack Available 3 Days BlackFlame-retardant2810095952COPolyolefinPolyolefin (processed. irradiated)9.504.70+200|+110-40 - + 105 ºC2810095952CO

8.40 €

10 Pieces Per Package

1 pack Available 3 Days BlackFlame-retardant2810127952COPolyolefinPolyolefin (processed. irradiated)12.806.40+200|+110-40 - + 105 ºC2810127952CO

12.67 €

10 Pieces Per Package

1 pack Available 3 Days BlackFlame-retardant2810190952COPolyolefinPolyolefin (processed. irradiated)199.50+200|+110-40 - + 105 ºC2810190952CO

53.11 €

1 Available 39 Days --8011000990-Polyolefin--+95-55 - +1258011000990

Loading...

  1. 1

Basic information

Halogen-free No Product type Heatshrink set RoHS-compliant Yes
Shrinkage 2:1

Tech Support