Blade Connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2010
2025
2030
2035
2045
2070
2080
2090
2105
2115
2123
2140
2145
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection angle
(°)
Connector features Connector width
(mm)
Hole Ø
(mm)
Manufacturer part # Size Type (manufacturer type) Type (misc.)

0.13 €

1 Available 3 Days 180PCB-SMD2.8-20102.8 x 0.8 mm20102.8 x 0.8 mm

0.21 €

1 Available 3 Days 90PCB-SMD2.8-20252.8 x 0.8 mm20252.8 x 0.8 mm

0.24 €

1 Available 25 Days 180PCB-SMD6.3-20306.3 x 0.8 mm20306.3 x 0.8 mm

0.28 €

1 Available 3 Days 90PCB-SMD6.3-20356.3 x 0.8 mm20356.3 x 0.8 mm

0.51 €

1 Available 3 Days 45-6.34.320456.3 x 0.8 mm20456.3 x 0.8 mm. 45 °

0.31 €

1 Available 3 Days 45-6.33.220706.3 x 0.8 mm20706.3 x 0.8 mm. 45 °

0.31 €

1 Available 3 Days 45-6.34.320806.3 x 0.8 mm20806.3 x 0.8 mm. 45 °

0.24 €

1 Available 3 Days 45-6.35.320906.3 x 0.8 mm20906.3 x 0.8 mm. 45 °

0.24 €

1 Available 3 Days 90-6.33.221056.3 x 0.8 mm21056.3 x 0.8 mm. 90 °

0.24 €

1 Available 3 Days 90-6.34.321156.3 x 0.8 mm21156.3 x 0.8 mm. 90 °

0.13 €

1 Available 3 Days 180-2.83.121232.8 x 0.8 mm21232.8 x 0.8 mm

0.21 €

1 Available 3 Days 180-6.34.321406.3 x 0.8 mm21406.3 x 0.8 mm

0.21 €

1 Available 3 Days 180-6.35.321456.3 x 0.8 mm21456.3 x 0.8 mm

Loading...

  1. 1

Basic information

Colour Metal Connector thickness(mm) 0.8 Contact material Brass tin plated
Insulation type Not insulated Material (details) CuZn. tin-plated Product type Blade connector
Support sleeve No

Tech Support