Blade Receptacle + Branch Joint

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1730AZ
18203AZ
18303AZ
720AZ
720V
730AZ
730V
750AZ
750V
8201V
8203V
8301AV
8301V
8302V
8303V
8503V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Connector features Connector thickness
(mm)
Connector width
(mm)
Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Insulation type Insulation material Insulation (material) Manufacturer part # Material (details) Min. cross section
(mm²)
Size Type (manufacturer type) Type (misc.)

0.51 €

1 Available 3 Days Metal+ branch joint0.86.31.50 - 2.50 mm²1.5 - 2.52.5Not insulated--1730AZCuZn. tin-plated1.56.3 x 0.8 mm1730AZ6.3 x 0.8 mm

0.47 €

1 Available 3 Days Metal+ branch joint0.84.80.50 - 1 mm²0.5 - 11Not insulated--18203AZCuZn. tin-plated0.54.8 x 0.8 mm18203AZ4.8 x 0.8 mm

0.47 €

1 Available 3 Days Metal+ branch joint0.84.81.50 - 2.50 mm²1.5 - 2.52.5Not insulated--18303AZCuZn. tin-plated1.54.8 x 0.8 mm18303AZ4.8 x 0.8 mm

0.52 €

1 Available 3 Days Red+ branch joint0.86.30.50 - 1 mm²0.5 - 11Partially insulatedPVCPVC720AZCuZN. tin-plated0.56.3 x 0.8 mm720AZ6.3 x 0.8 mm

0.48 €

1 Available 3 Days Red-0.86.30.50 - 1 mm²0.5 - 11InsulatedPVCPVC720VCuZn. tin-plated0.56.3 x 0.8 mm720V6.3 x 0.8 mm

0.53 €

1 Available 3 Days Blue+ branch joint0.86.31.50 - 2.50 mm²1.5 - 2.52.5Partially insulatedPVCPVC730AZCuZN. tin-plated1.56.3 x 0.8 mm730AZ6.3 x 0.8 mm

0.49 €

1 Available 3 Days Blue-0.86.31.50 - 2.50 mm²1.5 - 2.52.5InsulatedPVCPVC730VCuZn. tin-plated1.56.3 x 0.8 mm730V6.3 x 0.8 mm

0.75 €

1 Available 3 Days Yellow+ branch joint0.86.34 - 6 mm²4 - 66Partially insulatedPVCPVC750AZCuZN. tin-plated46.3 x 0.8 mm750AZ6.3 x 0.8 mm

0.60 €

1 Available 3 Days Yellow-0.86.34 - 6 mm²4 - 66InsulatedPVCPVC750VCuZn. tin-plated46.3 x 0.8 mm750V6.3 x 0.8 mm

0.75 €

1 Available 3 Days Red-0.52.80.50 - 1 mm²0.5 - 11InsulatedPolyamide 6.6Halogen-free PA8201VCuZn. tin-plated0.52.8 x 0.5 mm8201V2.8 x 0.5 mm

0.73 €

1 Available 16 Days Red-0.84.80.50 - 1 mm²0.5 - 11InsulatedPVCPVC8203VCuZn. tin-plated0.54.8 x 0.8 mm8203V4.8 x 0.8 mm

0.75 €

1 Available 3 Days Blue-0.82.81.50 - 2.50 mm²1.5 - 2.52.5InsulatedPVCPVC8301AVCuZn. tin-plated1.52.8 x 0.8 mm8301AV2.8 x 0.8 mm

0.73 €

1 Available 3 Days Blue-0.52.81.50 - 2.50 mm²1.5 - 2.52.5InsulatedPVCPVC8301VCuZn. tin-plated1.52.8 x 0.5 mm8301V2.8 x 0.5 mm

0.75 €

1 Available 3 Days Blue-0.54.81.50 - 2.50 mm²1.5 - 2.52.5InsulatedPVCPVC8302VCuZn. tin-plated1.54.8 x 0.5 mm8302V4.8 x 0.5 mm

0.73 €

1 Available 3 Days Blue-0.84.81.50 - 2.50 mm²1.5 - 2.52.5InsulatedPVCPVC8303VCuZn. tin-plated1.54.8 x 0.8 mm8303V4.8 x 0.8 mm

0.79 €

1 Available 3 Days Yellow-0.84.84 - 6 mm²4 - 66InsulatedPVCPVC8503VCuZn. tin-plated44.8 x 0.8 mm8503V4.8 x 0.8 mm

Loading...

  1. 1

Basic information

Connection angle(°) 180 Contact material Brass tin plated Product type Blade receptacle

Tech Support