Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FC6604A |
FC6605A |
FC6606A |
FC6608A |
FC6610A |
FC6613A |
FC6616A |
FC6624 |
FC6628 |
FC6629 |
FC6630 |
FC6636 |
FC67200 |
FC67202 |
FC67206 |
FC67208 |
FC67209 |
FC67214 |
FC67215 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Connection (components) | Connections | Mounting type | Operating voltage (Vdc) | Product size (length) (mm) | Switch features | Switching current (max.) (A) | Switching current (A) | Switching voltage (V) | Switching voltage (V AC) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.93 € | 1 | Available | 3 Days | 37.3 | 14.1 | Type C CEE 7/16 plug 6.3 mm | Flat plug 6.3 x 0.8 mm | M10 mounting nut | - | 26.1 | reset function | 4 | 4 | - | - | FC6604A | |
8.40 € | 1 | Available | 3 Days | 37.3 | 14.1 | Type C CEE 7/16 plug 6.3 mm | Flat plug 6.3 x 0.8 mm | M10 mounting nut | - | 26.1 | reset function | 5 | 5 | - | - | FC6605A | |
8.93 € | 1 | Available | 3 Days | 37.3 | 14.1 | Type C CEE 7/16 plug 6.3 mm | Flat plug 6.3 x 0.8 mm | M10 mounting nut | - | 26.1 | reset function | 6 | 6 | - | - | FC6606A | |
9.45 € | 1 | Available | 3 Days | 37.3 | 14.1 | Type C CEE 7/16 plug 6.3 mm | Flat plug 6.3 x 0.8 mm | M10 mounting nut | - | 26.1 | reset function | 8 | 8 | - | - | FC6608A | |
9.45 € | 1 | Available | 3 Days | 37.3 | 14.1 | Type C CEE 7/16 plug 6.3 mm | Flat plug 6.3 x 0.8 mm | M10 mounting nut | - | 26.1 | reset function | 10 | 10 | - | - | FC6610A | |
8.93 € | 1 | Available | 3 Days | 37.3 | 14.1 | Type C CEE 7/16 plug 6.3 mm | Flat plug 6.3 x 0.8 mm | M10 mounting nut | - | 26.1 | reset function | 13 | 13 | - | - | FC6613A | |
9.45 € | 1 | Available | 3 Days | 37.3 | 14.1 | Type C CEE 7/16 plug 6.3 mm | Flat plug 6.3 x 0.8 mm | M10 mounting nut | - | 26.1 | reset function | 16 | 16 | - | - | FC6616A | |
7.88 € | 1 | Available | 3 Days | 37.3 | 14.1 | Type C CEE 7/16 plug 6.3 mm | Flat plug 6.3 x 0.8 mm | Snap-in | - | 26.1 | reset function | 4 | 4 | - | - | FC6624 | |
8.93 € | 1 | Available | 3 Days | 37.3 | 14.1 | Type C CEE 7/16 plug 6.3 mm | Flat plug 6.3 x 0.8 mm | Snap-in | - | 26.1 | reset function | 8 | 8 | - | - | FC6628 | |
7.88 € | 1 | Available | 3 Days | 37.3 | 14.1 | Type C CEE 7/16 plug 6.3 mm | Flat plug 6.3 x 0.8 mm | Snap-in | - | 26.1 | reset function | 9 | 9 | - | - | FC6629 | |
7.88 € | 1 | Available | 3 Days | 37.3 | 14.1 | Type C CEE 7/16 plug 6.3 mm | Flat plug 6.3 x 0.8 mm | Snap-in | - | 26.1 | reset function | 10 | 10 | - | - | FC6630 | |
3.68 € | 1 | 3 Days | 37.3 | 14.1 | Type C CEE 7/16 plug 6.3 mm | Flat plug 6.3 x 0.8 mm | Snap-in | - | 26.1 | reset function | 16 | 16 | - | - | FC6636 | ||
4.45 € | 1 | Available | 3 Days | 22 | 6 | Connector | - | - | - | 12.6 | auto-reset | 1 | 1 | 250 | 250 | AN-101 | |
3.93 € | 1 | Available | 3 Days | 22 | 6 | Connector | - | - | - | 12.6 | auto-reset | 1.4 | 1.4 | 250 | 250 | AN-141 | |
3.93 € | 1 | Available | 3 Days | 22 | 6 | Connector | - | - | - | 12.6 | auto-reset | 2.2 | 2.2 | 250 | 250 | AN-221 | |
1.67 € | 1 | 3 Days | 22 | 6 | Connector | - | - | - | 12.6 | auto-reset | 2.7 | 2.7 | 250 | 250 | AN-271 | ||
4.45 € | 1 | Available | 3 Days | 22 | 6 | Connector | - | - | - | 12.6 | auto-reset | 3 | 3 | 250 | 250 | AN-301 | |
4.13 € | 1 | Available | 3 Days | 22 | 6 | Connector | - | - | - | 12.6 | auto-reset | 8 | 8 | 250 | 250 | AN-801 | |
4.13 € | 1 | Available | 3 Days | 22 | 6 | Connector | - | - | 250 | 12.6 | auto-reset | 9 | 9 | 250 | 250 | AN-901 |
Loading...
Product type | Internal fuse | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Dimension height(mm)
Dimension width(mm)
Connection (components)
Connections
Mounting type
Operating voltage(Vdc)
Product size (length)(mm)
Switch features
Switching current (max.)(A)
Switching current(A)
Switching voltage(V)
Switching voltage(V AC)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes