Screw terminal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DG126-5.0-02P-14-00AH
DG126-5.0-03P-14-00AH
DG127-5.08-02P-14-00AH
DG127-5.08-03P-14-00AH
DG127-5.0-02P-14-00AH
DG127-5.0-03P-14-00AH
DG127A-5.08-04P-14-00AH
DG127A-5.08-06P-14-00AH
DG128-5.0-02P-14-00AH
DG128-7.5-02P-14-00AH
DG128-7.5-03P-14-00AH
DG129-5.08-02P-14-00AH
DG129-5.08-03P-14-00AH
DG129-5.0-02P-14-00AH
DG129-5.0-03P-14-00AH
DG129-7.5-02P-14-00AH
DG129-7.5-03P-14-00AH
DG129-7.62-02P-14-00AH
DG129-7.62-03P-14-00AH
DG135T-10.16-02P-13-00AH
DG135T-10.16-03P-13-00AH
DG300-7.5-02P-12-00AH
DG300-7.5-03P-12-00AH
DG301-5.0-02P-12
DG301-5.0-03P-12
DG301R-5.0-02P-12
DG301R-5.0-03P-12-00AH
DG305-5.0-02P-11-00AH
DG305-5.0-03P-11-00AH
DG308-2.54-02P-14-00AH
DG308-2.54-03P-14-00AH
DG308-2.54-04P-14-00AH
DG308-2.54-05P-14-00AH
DG308-2.54-06P-14-00AH
DG308-2.54-08P-14-00AH
DG308-2.54-10P-14-00AH
DG332K-5.0-02P-12-00AH
DG332K-5.0-03P-12-00AH
DG350-3.5-02P-14-00AH
DG350-3.5-03P-14-00AH
DG381-3.5-02P-14-00AH
DG381-3.5-03P-14-00AH
DG381-3.81-02P-14-00AH
DG381-3.81-03P-14-00AH
DG950-9.5-02P-14-00AH
DG950-9.5-03P-14-00AH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Actuation direction AWG max. AWG (min.) Colour Connection (components) Connection Connector orientation Connector cross section
(mm²)
Contact material Contact spacing
(mm)
Cross section
(mm²)
Enclosure material Manufacturer part # Material (details) Max. cross section (inflexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Min. cross section (flexible)
(mm²)
Min. stripping length
(mm)
Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage
(V)
Nominal voltage (details)
(V)
Number of pins PCB terminal features Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (PCB terminals) Type Stripping length (max.)
(mm)
Type (manufacturer type) Type (misc.) Weight
(g)

0.25 €

1 Available 3 Days Perpendicular (to the PCB)1426GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated5-Polyamide 6.6DG126-5.0-02P-14-00AH-220.320.32610-300-2Stackable214.8010.008.00DG350-7DG 126-5. 0-02 P -14-00 AH-1.50

0.39 €

1 Available 3 Days Perpendicular (to the PCB)1426GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated5-Polyamide 6.6DG126-5.0-03P-14-00AH-220.320.32610-300-3Stackable314.8015.008.00DG350-7DG 126-5. 0-03 P -14-00 AH-2.30

0.39 €

1 Available 3 Days Perpendicular (to the PCB)1426GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated5.08-Polyamide 6.6DG127-5.08-02P-14-00AH-2.082.080.120.12612-300-2+ lifter210.1010.168.10DG127-6DG 127-5. 08-02 P -14-00 AH-2.00

0.60 €

1 Available 3 Days Perpendicular (to the PCB)1426GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated5.08-Polyamide 6.6DG127-5.08-03P-14-00AH-2.082.080.120.12612-300-3+ lifter310.1015.248.10DG127-6DG 127-5. 08-03 P -14-00 AH-2.70

0.39 €

1 Available 3 Days Perpendicular (to the PCB)1426GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated5-Polyamide 6.6DG127-5.0-02P-14-00AH-2.082.080.120.12612-300-2+ lifter210.1010.008.10DG127-6DG 127-5. 0-02 P -14-00 AH-2.00

0.60 €

1 Available 3 Days Perpendicular (to the PCB)1426GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated5-Polyamide 6.6DG127-5.0-03P-14-00AH-2.082.080.120.12612-300-3+ lifter310.1015.008.10DG127-6DG 127-5. 0-03 P -14-00 AH-2.70

0.95 €

1 Available 3 Days Perpendicular (to the PCB)1426GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated5.08-Polyamide 6.6DG127A-5.08-04P-14-00AH-2.082.080.120.12612-300-4+ lifter419.2010.1618.46DG127-6DG 127 A -5.08-04 P -14-00 AH-4.20

1.85 €

1 Available 3 Days Perpendicular (to the PCB)1426GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated5.08-Polyamide 6.6DG127A-5.08-06P-14-00AH-2.082.080.120.12612-300-6+ lifter619.2015.2418.46DG127-6DG 127 A-5.08-02P -14-00 AH-6.20

0.40 €

1 Available 3 Days Perpendicular (to the PCB)1224GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated5-Polyamide 6.6DG128-5.0-02P-14-00AH-3.313.310.200.20715-300-2+ lifter217.6010.0010.20DG127-7DG 128-5. 0-02 P -14-00 AH-2.40

0.51 €

1 Available 3 Days Perpendicular (to the PCB)1224GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated7.50-Polyamide 6.6DG128-7.5-02P-14-00AH-3.313.310.200.20715-300-2+ lifter217.6015.0010.20DG127-7DG 128-7. 5-02 P -14-00 AH-3.20

0.73 €

1 Available 3 Days Perpendicular (to the PCB)1224GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated7.50-Polyamide 6.6DG128-7.5-03P-14-00AH-3.313.310.200.20715-300-3+ lifter317.6022.5010.20DG127-7DG 128-7. 5-03 P -14-00 AH-4.60

0.60 €

1 Available 26 Days Perpendicular (to the PCB)1226GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated5.08-Polyamide 6.6DG129-5.08-02P-14-00AH-3.313.310.120.12720-300-2+ lifter221.9510.1610.50DG127-7DG129-5.08-02P-14-00AH-4.50

0.84 €

1 Available 3 Days Perpendicular (to the PCB)1226GreenScrew terminal|Print-Parallel (to the PCB)-Brass silver plated5.08-Polyamide 6.6DG129-5.08-03P-14-00AH-3.313.310.120.12720-300-3+ lifter321.9515.2410.50DG127-7DG129-5.08-03P-14-00AH-6.80

0.60 €

1 Available 3 Days Perpendicular (to the PCB)1226GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated5-Polyamide 6.6DG129-5.0-02P-14-00AH-3.313.310.120.12720-300-2+ lifter221.9510.0010.50DG127-7DG129-5.0-02P-14-00AH-3.80

0.84 €

1 Available 3 Days Perpendicular (to the PCB)1226GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated5-Polyamide 6.6DG129-5.0-03P-14-00AH-3.313.310.120.12720-300-3+ lifter321.9515.0010.50DG127-7DG129-5.0-03P-14-00AH-5.80

0.69 €

1 Available 3 Days Perpendicular (to the PCB)1226GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated7.50-Polyamide 6.6DG129-7.5-02P-14-00AH-3.313.310.120.12720-300-2+ lifter223.3515.0010.50DG127-7DG129-7.5-02P-14-00AH-4.80

0.97 €

1 Available 3 Days Perpendicular (to the PCB)1226GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated7.50-Polyamide 6.6DG129-7.5-03P-14-00AH-3.313.310.120.12720-300-3+ lifter323.3522.5010.50DG127-7DG129-7.5-03P-14-00AH-7.30

0.69 €

1 Available 3 Days Perpendicular (to the PCB)1226GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated7.62-Polyamide 6.6DG129-7.62-02P-14-00AH-3.313.310.120.12720-300-2+ lifter223.3515.2410.50DG127-7DG129-7.62-02P-14-00AH-4.20

0.97 €

1 Available 3 Days Perpendicular (to the PCB)1226GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated7.62-Polyamide 6.6DG129-7.62-03P-14-00AH-3.313.310.120.12720-300-3+ lifter323.3522.8610.50DG127-7DG129-7.62-03P-14-00AH-6.20

2.57 €

1 Available 3 Days Perpendicular (to the PCB)620BlackScrew terminal|Print-Parallel (to the PCB)-Brass tin plated10-Polyamide 6.6DG135T-10.16-02P-13-00AH-13130.510.511052-300-2+ lifter229.5020.3218.70DG127-10DG 135 T -10.16-02 P -13-00 AH-18.25

3.61 €

1 Available 3 Days Perpendicular (to the PCB)620GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated10-Polyamide 6.6DG135T-10.16-03P-13-00AH-13130.510.511052-300-3+ lifter329.5030.4818.70DG127-10DG 135 T -10.16-03 P -13-00 AH-27.30

0.36 €

1 Available 3 Days Perpendicular (to the PCB)1422BlueScrew terminal|Print-Perpendicular (to the PCB)-Brass tin plated5-Polyamide 6.6DG300-7.5-02P-12-00AH-220.320.32510-300-2Stackable217.0015.009.10DG350-6DG 300-7. 5-02 P -12-00 AH-3.00

0.39 €

1 Available 3 Days Perpendicular (to the PCB)1422BlueScrew terminal|Print-Parallel (to the PCB)-Brass tin plated5-Polyamide 6.6DG300-7.5-03P-12-00AH-220.320.32510-300-3Stackable317.0022.509.10DG350-6DG 300-7. 5-03 P -12-00 AH-4.50

0.25 €

1 Available 3 Days Perpendicular (to the PCB)1422BlueScrew terminal|Print-Parallel (to the PCB)1.5Brass tin plated51.5-DG301-5.0-02P-12PBT. UL94V-01.501.50--515153003002|2+ wire protector210.0014.307.60DG301DG301-5.0-02P-126DG301-5.0-02P-12Print-terminal block. horizontal. with wire protection.stackable-

0.40 €

1 Available 3 Days Perpendicular (to the PCB)1422BlueScrew terminal|Print-Parallel (to the PCB)1.5Brass tin plated51.5-DG301-5.0-03P-12PBT. UL94V-01.501.50--515153003003|3+ wire protector314.3015.007.60DG301DG301-5.0-03P-126DG301-5.0-03P-12Print-terminal block. horizontal. with wire protection. Modular-

0.31 €

1 Available 3 Days Parallel (to the PCB)1422BlueScrew terminal|Print-Perpendicular (to the PCB)1.5Brass tin plated51.5-DG301R-5.0-02P-12PBT. UL94V-01.501.50--515153003002|2+ wire protector210.0012.2010.00DG301RDG301R-5.0-02P-126DG301R-5.0-02P-12Print- clamping-block. vertical. with wire protection. stackable-

0.51 €

1 Available 3 Days Parallel (to the PCB)1422BlueScrew terminal|Print-Perpendicular (to the PCB)-Brass tin plated5-Polyamide 6.6DG301R-5.0-03P-12-00AH-220.320.32515-300-3Stackable310.0015.0010.25DG350-6DG301R-5.0-03P-12-00AH-3.00

0.31 €

1 Available 3 Days Perpendicular (to the PCB)1426GreyScrew terminal|Print-Parallel (to the PCB)-Brass tin plated5-Polyamide 6.6DG305-5.0-02P-11-00AH-220.320.32515-300-2Stackable217.5010.009.00DG350-6DG 305-5. 0-02 P -11-00 AH-2.20

0.45 €

1 Available 3 Days Perpendicular (to the PCB)1426GreyScrew terminal|Print-Parallel (to the PCB)-Brass tin plated5-Polyamide 6.6DG305-5.0-03P-11-00AH-220.320.32515-300-3Stackable317.5015.009.00DG350-6DG 305-5. 0-03 P -11-00 AH-3.50

0.55 €

1 Available 3 Days Perpendicular (to the PCB)1826GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated2.54-Polyamide 6.6DG308-2.54-02P-14-00AH-0.820.820.120.1246-150-2+ lifter212.055.566.30DG127-4DG308-2.54-02P-14-00AH-0.50

0.73 €

1 Available 3 Days Perpendicular (to the PCB)1826GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated2.54-Polyamide 6.6DG308-2.54-03P-14-00AH-0.820.820.120.1246-150-3+ lifter312.058.106.30DG127-4DG308-2.54-03P-14-00AH-0.80

0.99 €

1 Available 3 Days Perpendicular (to the PCB)1826GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated2.54-Polyamide 6.6DG308-2.54-04P-14-00AH-0.820.820.120.1246-150-4+ lifter412.0510.646.30DG127-4DG308-2.54-04P-14-00AH-1.00

1.33 €

1 Available 3 Days Perpendicular (to the PCB)1826GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated2.54-Polyamide 6.6DG308-2.54-05P-14-00AH-0.820.820.120.1246-150-5+ lifter512.0513.186.30DG127-4DG308-2.54-05P-14-00AH-1.25

1.85 €

1 Available 19 Days Perpendicular (to the PCB)1826GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated2.54-Polyamide 6.6DG308-2.54-06P-14-00AH-0.820.820.120.1246-150-6+ lifter612.0515.726.30DG127-4DG308-2.54-06P-14-00AH-4.45

2.37 €

1 Available 3 Days Perpendicular (to the PCB)1826GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated2.54-Polyamide 6.6DG308-2.54-08P-14-00AH-0.820.820.120.1246-150-8+ lifter812.0520.806.30DG127-4DG308-2.54-08P-14-00AH-1.70

2.89 €

1 Available 3 Days Perpendicular (to the PCB)1826GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated2.54-Polyamide 6.6DG308-2.54-10P-14-00AH-0.820.820.120.1246-150-10+ lifter1012.0525.886.30DG127-4DG308-2.54-10P-14-00AH-2.70

0.44 €

1 Available 3 Days Perpendicular (to the PCB)1628BlueScrew terminal|Plug-Parallel (to the PCB)-Brass tin plated5-Polyamide 6.6DG332K-5.0-02P-12-00AH-220.080.08510-300-2Stackable210.8010.0013.40DG350-6DG332K-5.0-02P-12-00AH-2.20

0.59 €

1 Available 3 Days Perpendicular (to the PCB)1628BlueScrew terminal|Plug-Parallel (to the PCB)-Brass tin plated5-Polyamide 6.6DG332K-5.0-03P-12-00AH-220.320.32510-300-3Stackable310.8015.0013.40DG350-6DG332K-5.0-03P-12-00AH-3.10

0.28 €

1 Available 3 Days Perpendicular (to the PCB)1824GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated3.5-Polyamide 6.6DG350-3.5-02P-14-00AH-220.320.3257-300-2Stackable211.907.006.80DG350-6DG350-3. 5-02 P -14-00 AH-0.90

0.41 €

1 Available 3 Days Perpendicular (to the PCB)1824GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated3.5-Polyamide 6.6DG350-3.5-03P-14-00AH-220.320.3257-300-3Stackable311.9010.506.80DG350-6DG350-3. 5-03 P -14-00 AH-1.20

0.45 €

1 Available 3 Days Perpendicular (to the PCB)1626GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated3.5-Polyamide 6.6DG381-3.5-02P-14-00AH-1.311.310.120.12510-300-2+ lifter212.107.007.40DG127-5DG381-3.5-02P-14-00AH-1.10

0.69 €

1 Available 3 Days Perpendicular (to the PCB)1626GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated3.5-Polyamide 6.6DG381-3.5-03P-14-00AH-1.311.310.120.12510-300-3+ lifter312.1010.507.40DG127-5DG381-3.5-03P-14-00AH-1.55

0.45 €

1 Available 3 Days Perpendicular (to the PCB)1626GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated3.81-Polyamide 6.6DG381-3.81-02P-14-00AH-1.311.310.120.12510-300-2+ lifter212.107.627.40DG127-5DG381-3.81-02P-14-00AH-1.00

0.69 €

1 Available 3 Days Perpendicular (to the PCB)1626GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated3.81-Polyamide 6.6DG381-3.81-03P-14-00AH-1.311.310.120.12510-300-3+ lifter312.1011.437.40DG127-5DG381-3.81-03P-14-00AH-1.55

0.71 €

1 Available 3 Days Perpendicular (to the PCB)1026GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated9.50-Polyamide 6.6DG950-9.5-02P-14-00AH-5.265.260.120.12830-300-2+ lifter233.5019.0010.20DG127-9DG 950-9. 5-02 P -14-00 AH-5.20

1.01 €

1 Available 3 Days Perpendicular (to the PCB)1026GreenScrew terminal|Print-Parallel (to the PCB)-Brass tin plated9.50-Polyamide 6.6DG950-9.5-03P-14-00AH-5.265.260.120.12830-300-3+ lifter333.5028.5010.20DG127-9DG 950-9. 5-03 P -14-00 AH-8.60

Loading...

  1. 1

Basic information

No. of rows 1 Product type Screw terminal Wire protection Yes

Tech Support