Plug-in Nut

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KN50

Part Number
KN50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.32 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Board thickness (max.)(mm) 2 Colour Black Compatible with (details) M5 thread
Halogen-free No Manufacturer part # KN50 Material (details) PA 6.6
Material Polyamide Product size (height)(mm) 5.8 Product size (Ø)(mm) 11.7
Product type Plug-in nut Spanner size(mm) 10 Type (manufacturer type) KN50

This page is Plug-in Nut, part number KN50.
You can find the detail information about specifications and dimensions on part number KN50.

Tech Support