Filler Plug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
76110
76127
76143
76159
76175
76190
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Mounting hole Product size (Ø)
(mm)
Type Type (manufacturer type)

0.12 €

1 Available 3 Days 7611011 mm13.57611076110

0.12 €

1 Available 3 Days 7612712.7 mm14.37612776127

0.12 €

1 Available 3 Days 7614314.3 mm16.77614376143

0.12 €

1000 Available 3 Days 7615915.9 mm18.57615976159

0.16 €

1 Available 3 Days 7617517.5 mm20.17617576175

0.16 €

1 Available 3 Days 7619019 mm23.27619076190

Loading...

  1. 1

Basic information

Board thickness (max.)(mm) 3.2 Colour Black Halogen-free No
Product size (length)(mm) 10.3 Product type Filler plug

Tech Support