• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Blade terminal (7935300102)

Blade terminal 7935300102
  • Volume Discount

Product Details:

Manufacturer part number: 7935300102

Brand: DSG CANUSA

Price: 0.69

Delivery time: 3 Days


Technical Data:

Colour: Yellow

Cross-section range: 4 - 6 mm²

Cross section: 4 - 6 mm²

Cross section (max.): 6 mm²

Manufacturer part #: 7935300102


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7935300102

Part Number
7935300102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Manufacturer part # Min. cross section
(mm²)
Type (manufacturer type)

0.69 €

1 Available 3 Days Yellow4 - 6 mm²4 - 66793530010247935300102

Loading...

  1. 1

Basic information

Connection angle(°) 180 Connection - Connector thickness(mm) 0.8
Connector width(mm) 6.3 Insulation type Partially insulated Insulation material PVC
Insulation (material) Polyolefin irradiated Product type Blade terminal RoHS-compliant Yes
Shrink temperature(°C) +100 - +200 Size 6.3 x 0.8 mm Support sleeve No
Temperature range(°C) -55 - +125 ºC Type (misc.) 6.3 x 0.8

This page is Blade terminal, part number 7935300102.
You can find the detail information about specifications and dimensions on part number 7935300102.

Variation of this product

Part Number
7935100302
7935200502
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Manufacturer part # Min. cross section
(mm²)
Type (manufacturer type)

0.59 €

1 Available 3 Days Red0.50 - 1.50 mm²0.5 - 1.51.5079351003020.507935100302

0.59 €

1 Available 3 Days Blue1.50 - 2.50 mm²1.5 - 2.52.5079352005021.507935200502

Tech Support