Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Case material | Compatible with (details) | Connector orientation | Connector features | Connector type | Contact material | Contact spacing (mm) | Insulation material | Insulation resistance (MΩ) | Manufacturer part # | Max. temperature (°C) | Min. temperature (°C) | Nominal current (A) | Nominal voltage (V AC) | Number of pins | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Total number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.28 € | 1 | Available | 3 Days | Thermoplastic material | - | - | - | Pin strip. straight | Copper alloy | 2.54 | Thermoplastic material | - | TC-02747-06-1-00-2 | +105 | -55 | 3 | 250 | - | 3 | 12.33 | 15.24 | 8.85 | 6 | TC-02747-06-1-00-2 | ||
0.52 € | 1 | Available | 3 Days | Thermoplastic material | - | - | - | Pin strip. right angle | Copper alloy | 2.54 | Thermoplastic material | - | TC-02747-06-2-00-2 | +105 | -55 | 3 | 250 | - | 3 | 12.96 | 15.24 | 12.05 | 6 | TC-02747-06-2-00-2 | ||
0.28 € | 1 | 3 Days | Thermoplastic material | - | - | - | Pin strip. straight | Copper alloy | 2.54 | Thermoplastic material | - | TC-02747-08-1-00-2 | +105 | -55 | 3 | 250 | - | 4 | 12.33 | 17.78 | 8.85 | 8 | TC-02747-08-1-00-2 | |||
0.20 € | 1 | 3 Days | Thermoplastic material | - | - | - | Pin strip. straight | Copper alloy | 2.54 | Thermoplastic material | - | TC-02747-10-1-00-2 | +105 | -55 | 3 | 250 | - | 5 | 12.33 | 20.32 | 8.85 | 10 | TC-02747-10-1-00-2 | |||
0.33 € | 1 | Available | 3 Days | Thermoplastic material | - | - | - | Pin strip. right angle | Copper alloy | 2.54 | Thermoplastic material | - | TC-02747-10-2-00-2 | +105 | -55 | 3 | 250 | - | 5 | 12.96 | 20.32 | 12.05 | 10 | TC-02747-10-2-00-2 | ||
0.29 € | 1 | Available | 3 Days | Thermoplastic material | - | - | - | Pin strip. straight | Copper alloy | 2.54 | Thermoplastic material | - | TC-02747-14-1-00-2 | +105 | -55 | 3 | 250 | - | 7 | 12.33 | 25.4 | 8.85 | 14 | TC-02747-14-1-00-2 | ||
0.32 € | 1 | Available | 3 Days | Thermoplastic material | - | - | - | Pin strip. straight | Copper alloy | 2.54 | Thermoplastic material | - | TC-02747-16-1-00-2 | +105 | -55 | 3 | 250 | - | 8 | 12.33 | 27.94 | 8.85 | 16 | TC-02747-16-1-00-2 | ||
0.64 € | 1 | Available | 3 Days | Thermoplastic material | - | - | - | Pin strip. right angle | Copper alloy | 2.54 | Thermoplastic material | - | TC-02747-16-2-00-2 | +105 | -55 | 3 | 250 | - | 8 | 12.96 | 27.94 | 12.05 | 16 | TC-02747-16-2-00-2 | ||
0.39 € | 1 | Available | 3 Days | Thermoplastic material | - | - | - | Pin strip. straight | Copper alloy | 2.54 | Thermoplastic material | - | TC-02747-20-1-00-2 | +105 | -55 | 3 | 250 | - | 10 | 12.33 | 33.02 | 8.85 | 20 | TC-02747-20-1-00-2 | ||
0.68 € | 1 | Available | 3 Days | Thermoplastic material | - | - | - | Pin strip. straight | Copper alloy | 2.54 | Thermoplastic material | - | TC-02747-24-1-00-2 | +105 | -55 | 3 | 250 | - | 12 | 12.33 | 38.1 | 8.85 | 24 | TC-02747-24-1-00-2 | ||
0.39 € | 1 | 3 Days | Thermoplastic material | - | - | - | Pin strip. straight | Copper alloy | 2.54 | Thermoplastic material | - | TC-02747-26-1-00-2 | +105 | -55 | 3 | 250 | - | 13 | 12.33 | 40.64 | 8.85 | 26 | TC-02747-26-1-00-2 | |||
0.45 € | 1 | Available | 3 Days | Thermoplastic material | - | - | - | Pin strip. straight | Copper alloy | 2.54 | Thermoplastic material | - | TC-02747-34-1-00-2 | +105 | -55 | 3 | 250 | - | 17 | 12.33 | 50.8 | 8.85 | 34 | TC-02747-34-1-00-2 | ||
0.53 € | 1 | 3 Days | Thermoplastic material | - | - | - | Pin strip. straight | Copper alloy | 2.54 | Thermoplastic material | - | TC-02747-40-1-00-2 | +105 | -55 | 3 | 250 | - | 20 | 12.33 | 58.42 | 8.85 | 40 | TC-02747-40-1-00-2 | |||
0.91 € | 1 | Available | 3 Days | Thermoplastic UL94V-O | - | Perpendicular (to the PCB) | - | Pin strip. straight | Brass | 1.27 | - | - | TC-067236-010-1-00 | +105 | -40 | 1 | 500 | 10 | 5 | 5.40 | 5.10 | - | 10 | TC-067236-010-1-00 | ||
1.44 € | 1 | 3 Days | Thermoplastic UL94V-O | - | Perpendicular (to the PCB) | - | Pin strip. straight | Brass | 1.27 | - | - | TC-067236-016-1-00 | +105 | -40 | 1 | 500 | 16 | 8 | 5.40 | 5.10 | - | 16 | TC-067236-016-1-00 | |||
0.85 € | 1 | Available | 3 Days | Thermoplastic material | - | - | - | Pin strip. straight | Copper alloy | 2 | Thermoplastic material | - | TC-1270635-16-1-00 | +85 | -40 | 1 | 125 | - | 8 | 8.6 | 23.2 | 5.5 | 16 | TC-1270635-16-1-00 | ||
87.13 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | PBT | IDC Connectors | - | + ejector (short/long) | Pin strip. straight | Brass | 2.54 | - | 1000 | TC-2521112 | +105 | -55 | 3 | 250 | - | 5 | 27.2 | 32 | 8.4 | 10 | TC-252 1112 |
Loading...
Colour | Black | Connection (components) | Contact surface | Gold plated | |
---|---|---|---|---|---|
No. of rows | 2 | Product type | Pin strip | RoHS-compliant | Yes |
Configure
Basic Attributes
Case material
Compatible with (details)
Connector orientation
Connector features
Connector type
Contact material
Contact spacing(mm)
Insulation material
Insulation resistance(MΩ)
Manufacturer part #
Max. temperature(°C)
Min. temperature(°C)
Nominal current(A)
Nominal voltage(V AC)
Number of pins
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Total number of pins
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes