Relay Interface Module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

59.34.8.230.0060

Part Number
59.34.8.230.0060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.55 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension height(mm) 86.1 Dimension width(mm) 27 Contact material AgNi
Contact type 4 change-overs|4 changeover Durability (AC/DC) 20 x 10650 x 106 Switching cycles: Electrical lifespan (AC1) 200 x 103 Switching cycles:
IP rating IP20 Max. pick-up voltage(V AC) 253 Min. pick-up voltage(V AC) 184
Nominal current (details)(A) 7 Nominal voltage(V AC) 230 Product size (length)(mm) 79.7
Product type Relay component Resistance (coil)(Ω) 17000 RoHS-compliant Ja
Switching current (max.)(A) 7 Switching capacity (max.)(VA) 1750 Switching capacity(V AC) (AC1) 7 A/250
Switching voltage (max.)(V AC) 250 Type (manufacturer type) 59.34.8.230.0060 Type (misc.) AC-coil
Type 59.34.8.230.0060 Nominal voltage (details)(V AC) 230 Voltage range(s)(V) 184 - 253

This page is Relay Interface Module, part number 59.34.8.230.0060.
You can find the detail information about specifications and dimensions on part number 59.34.8.230.0060.

Tech Support