Cable mount【1-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1386631
1571804
541189
541227
541267
541293
541314
541541
546681
TC-6645712
TC-6645716
TC-6645720
TC-6645724
TC-6645728
TC-6645732
TC-6646540
TC-6646544
TC-6646548
TC-6646552
TC-6646556
TC-6646560
TC-6646564
TC-6646572
TC-6646576
TC-6646580
TC-6646584
TC-6646588
TC-6646592
TC-6646596
TC-6646600
TC-6649812
TC-6649828
TC-6649832
TC-6649836
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle diameter (min.)
(mm)
Bundle Ø (max.)
(mm)
Bundle Ø range Cable bracket features Cable tie width (max.)
(mm)
Colour Dimensions
(mm)
Fastening method Halogen-free Manufacturer part # Material Max. temperature
(°C)
Min. temperature
(°C)
Mounting Ø (max.)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Product type Type (manufacturer type)

0.52 €

1 Available 3 Days -77 mm (max)4x thread4Transparent--No1386631Acrylonitrile butadiene styrene+70-20--1919-Cable mount93013 c 949 a

5.59 €

50 Pieces Per Package

1 pack 3 Days ---4x thread-Transparent(L x B) 25 x 25-No543473Polyamide 6.6+70-20--2525-Cable mount543473

8.40 €

50 Pieces Per Package

1 pack Available 3 Days ---4x thread-Black(L x B) 19 x 19-No541189Polyamide 6.6+70-20--1919-Cable mount541189

10.56 €

50 Pieces Per Package

1 pack Available 3 Days ---4x thread-Black(L x B) 25 x 25-No541227Polyamide 6.6+70-20--2525-Cable mount541227

0.17 €

1 Available 3 Days -3.603.60 mm (max)4x thread-Transparent(L x B) 19 x 19-No541267Polyamide 6.6----1919-Cable mountWCA 19R

0.29 €

1 Available 3 Days -4.804.80 mm (max)4x thread-Transparent(L x B) 26 x 26-No541293Polyamide 6.6----2626-Cable mountWCA 26R

0.21 €

1 Available 3 Days -3.603.60 mm (max)4x thread-Black(L x B) 19 x 19-No541314Polyamide 6.6----1919-Cable mountWCA19RBK

0.24 €

1 Available 3 Days -4.804.80 mm (max)4x thread-Black(L x B) 27 x 27-No541541Polyamide 6.6----2626-Cable mountWCA 26 rbk

4.81 €

50 Pieces Per Package

1 pack 3 Days ---4x thread-Green (long luminescence)--No546681Polyamide 6.6----25.425.4-Cable mount546681

5.01 €

100 Pieces Per Package

1 pack Available 3 Days ----5Ecru-Screw fixing-TC-6645712PA66--4.305-19-Cable mountTC-6645712

3.95 €

100 Pieces Per Package

1 pack 3 Days ----9Black-Screw fixing-TC-6645716PA66--6.509.81623-Cable mountTC-6645716

9.45 €

100 Pieces Per Package

1 pack Available 3 Days ---for ribbon cable-Light grey---TC-6645720PA66---61513.30-Cable mountTC-6645720

10.56 €

100 Pieces Per Package

1 pack Available 3 Days ---for ribbon cable-Light grey---TC-6645724PA66---62013.30-Cable mountTC-6645724

14.81 €

100 Pieces Per Package

1 pack Available 3 Days ---for ribbon cable-Light grey---TC-6645728PA66---62513.30-Cable mountTC-6645728

13.75 €

100 Pieces Per Package

1 pack Available 3 Days ---for ribbon cable-Light grey---TC-6645732PA66---62813.30-Cable mountTC-6645732

2.00 €

1 Available 3 Days -88 mm (max)--White-Self-adhesiveNoTC-6646540PVC---102866.50-Cable mountTC-6646540

2.00 €

1 Available 3 Days -88 mm (max)--Black-Self-adhesiveNoTC-6646544PVC---102866.50-Cable mountTC-6646544

1.35 €

1 Available 3 Days -88 mm (max)--Grey-Self-adhesiveNoTC-6646548PVC---102866.50-Cable mountTC-6646548

2.19 €

1 Available 3 Days -88 mm (max)--Transparent-Self-adhesiveNoTC-6646552PVC---102866.50-Cable mountTC-6646552

0.77 €

1 Available 3 Days -66 mm (max)--White-Self-adhesiveNoTC-6646556PVC---9.302065-Cable mountTC-6646556

1.00 €

1 Available 3 Days -66 mm (max)--Black-Self-adhesiveNoTC-6646560PVC---9.302065-Cable mountTC-6646560

1.16 €

1 Available 3 Days -66 mm (max)--Grey-Self-adhesiveNoTC-6646564PVC---9.302065-Cable mountTC-6646564

0.84 €

1 3 Days -88 mm (max)--Transparent-Self-adhesiveNoTC-6646572PVC---15--33.60Cable mountTC-6646572

1.00 €

1 Available 3 Days -88 mm (max)--White-Self-adhesiveNoTC-6646576PVC---15--33.60Cable mountTC-6646576

0.84 €

1 3 Days -88 mm (max)--Black-Self-adhesiveNoTC-6646580PVC---15--33.60Cable mountTC-6646580

1.16 €

1 Available 3 Days -88 mm (max)--Grey-Self-adhesiveNoTC-6646584PVC---15--33.60Cable mountTC-6646584

1.29 €

1 Available 3 Days -88 mm (max)--Transparent-Self-adhesive-TC-6646588PVC---26.50--40.5Cable mountTC-6646588

2.00 €

1 Available 3 Days -88 mm (max)--White-Self-adhesive-TC-6646592PVC---26.50--40.5Cable mountTC-6646592

2.00 €

1 Available 3 Days -88 mm (max)--Black-Self-adhesive-TC-6646596PVC---26.50--40.5Cable mountTC-6646596

1.29 €

1 Available 3 Days -88 mm (max)--Grey-Self-adhesive-TC-6646600PVC---26.50--40.5Cable mountTC-6646600

14.81 €

1 Available 3 Days 6166 up to 16 mm------TC-6649812--------Fastener93038c437

0.96 €

1 Available 3 Days 474 up to 7 mm--Black-Self-adhesive-TC-6649828----11.2011.5030-Cable mount93015c304r

1.33 €

1 Available 3 Days 474 up to 7 mm--White-Self-adhesive-TC-6649832----11.2011.5030-Cable mount93015c305r

0.96 €

1 Available 3 Days 474 up to 7 mm--Transparent-Self-adhesive-TC-6649836----11.2011.5030-Cable mount93015c306r

Loading...

  1. 1

Basic information

RoHS-compliant Yes

Tech Support