Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | AWG max. | AWG (min.) | Colour | Connector features | Connector thickness (mm) | Connector width (mm) | Cross-section range | Cross section (max.) (mm²) | Industrial goods | Insulation type | Manufacturer part # | Min. cross section (mm²) | Size | Support sleeve | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.84 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 12 | 10 | Yellow | - | 0.8 | 6.4 | 4 - 6 mm² | 6 | - | Insulated | 745086 | 4 | 6.4 x 0.8 mm | No | Up to +70 | FDFD5.5-250 | |
6.28 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 22 | 16 | Red | - | 0.8 | 2.8 | 0.50 - 1.50 mm² | 1.5 | - | Partially insulated | 745110 | 0.5 | 2.8 x 0.8 mm | No | Up to +70 | FDD1.25-110(8) | |
6.84 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 16 | 14 | Blue | - | 0.5 | 4.8 | 1.50 - 2.50 mm² | 2.5 | - | Partially insulated | 745166 | 1.5 | 4.8 x 0.5 mm | No | Up to +70 | FDD2-187 (5) | |
6.28 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 12 | 10 | Yellow | - | 0.8 | 6.4 | 4 - 6 mm² | 6 | - | Partially insulated | 745208 | 4 | 6.4 x 0.8 mm | No | Up to +70 | FDD5.5-250 | |
6.84 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 12 | 10 | Yellow | - | 0.5 | 4.8 | 4 - 6 mm² | 6 | - | Partially insulated | 737554 | 4 | 4.8 x 0.5 mm | No | Up to +70 | FDD 5.5-187 | |
0.12 € | 1 | Available | 3 Days | 14 | 16 | Blue | - | 0.8 | 6.30 | 1.50 - 2.50 mm² | 2.5 | No | Partially insulated | 1582963 | 1.5 | 6.30 x 0.80 mm | Yes | - | 1582963 | ||
0.19 € | 1 | Available | 3 Days | 14 | 16 | Blue | - | 0.8 | 8 | 1.50 - 2.50 mm² | 2.5 | No | Partially insulated | 1582964 | 1.5 | 8 x 0.80 mm | Yes | - | 1582964 | ||
0.13 € | 1 | Available | 3 Days | 16 | 22 | Red | - | 0.8 | 2.8 | 0.50 - 1.50 mm² | 1.5 | - | Insulated | 1582965 | 0.5 | 2.80 x 0.80 mm | Yes | - | 1582965 | ||
0.15 € | 1 | Available | 3 Days | 14 | 16 | Blue | - | 0.5 | 2.8 | 1.50 - 2.50 mm² | 2.5 | - | Insulated | 1582966 | 1.5 | 2.80 x 0.50 mm | Yes | - | 1582966 | ||
0.11 € | 1 | Available | 3 Days | 16 | 22 | Red | - | 0.5 | 2.8 | 0.50 - 1.50 mm² | 1.5 | No | Partially insulated | 1582969 | 0.5 | 2.80 x 0.50 mm | Yes | - | 1582969 | ||
0.13 € | 1 | Available | 3 Days | 14 | 16 | Blue | - | 0.5 | 4.8 | 1.50 - 2.50 mm² | 2.5 | No | Partially insulated | 1582970 | 1.5 | 4.80 x 0.50 mm | Yes | - | 1582970 | ||
0.13 € | 1 | Available | 3 Days | 16 | 22 | Red | - | 0.5 | 4.8 | 0.50 - 1.50 mm² | 1.5 | - | Insulated | 1582971 | 0.5 | 4.80 x 0.50 mm | Yes | - | 1582971 | ||
0.15 € | 1 | Available | 3 Days | 14 | 16 | Blue | - | 0.8 | 6.30 | 1.50 - 2.50 mm² | 2.5 | - | Insulated | 1582972 | 1.5 | 6.30 x 0.80 mm | Yes | - | 1582972 | ||
0.17 € | 1 | Available | 3 Days | 14 | 16 | Blue | + branch joint | 0.8 | 6.30 | 1.50 - 2.50 mm² | 2.5 | - | Partially insulated | 1582973 | 1.5 | 6.30 x 0.80 mm | Yes | - | 1582973 | ||
0.20 € | 1 | Available | 3 Days | 10 | 12 | Yellow | + branch joint | 0.8 | 6.30 | 4 - 6 mm² | 6 | - | Partially insulated | 1582974 | 4 | 6.30 x 0.80 mm | Yes | - | 1582974 | ||
0.12 € | 1 | Available | 3 Days | 16 | 22 | Red | - | 0.8 | 4.8 | 0.50 - 1.50 mm² | 1.5 | No | Partially insulated | 1583061 | 0.5 | 4.80 x 0.80 mm | Yes | - | 1583061 | ||
0.11 € | 1 | Available | 3 Days | 16 | 22 | Red | - | 0.8 | 2.8 | 0.50 - 1.50 mm² | 1.5 | No | Partially insulated | 1583078 | 0.5 | 2.80 x 0.80 mm | Yes | - | 1583078 | ||
0.12 € | 1 | Available | 3 Days | 16 | 22 | Red | - | 0.5 | 4.8 | 0.50 - 1.50 mm² | 1.5 | No | Partially insulated | 1583079 | 0.5 | 4.80 x 0.50 mm | Yes | - | 1583079 | ||
0.11 € | 1 | Available | 3 Days | 16 | 22 | Red | - | 0.8 | 6.30 | 0.50 - 1.50 mm² | 1.5 | No | Partially insulated | 1583080 | 0.5 | 6.30 x 0.80 mm | Yes | - | 1583080 | ||
0.13 € | 1 | Available | 3 Days | 14 | 16 | Blue | - | 0.5 | 2.8 | 1.50 - 2.50 mm² | 2.5 | No | Partially insulated | 1583081 | 1.5 | 2.80 x 0.50 mm | Yes | - | 1583081 | ||
0.11 € | 1 | Available | 3 Days | 14 | 16 | Blue | - | 0.8 | 2.8 | 1.50 - 2.50 mm² | 2.5 | No | Partially insulated | 1583082 | 1.5 | 2.80 x 0.80 mm | Yes | - | 1583082 | ||
0.13 € | 1 | Available | 3 Days | 14 | 16 | Blue | - | 0.8 | 4.8 | 1.50 - 2.50 mm² | 2.5 | No | Partially insulated | 1583083 | 1.5 | 4.80 x 0.80 mm | Yes | - | 1583083 | ||
0.21 € | 1 | Available | 3 Days | 10 | 12 | Yellow | - | 0.8 | 6.30 | 4 - 6 mm² | 6 | No | Partially insulated | 1583084 | 4 | 6.30 x 0.80 mm | Yes | - | 1583084 | ||
0.24 € | 1 | Available | 3 Days | 10 | 12 | Yellow | - | 0.8 | 9.50 | 4 - 6 mm² | 6 | No | Partially insulated | 1583085 | 4 | 9.50 x 0.80 mm | Yes | - | 1583085 | ||
0.13 € | 1 | Available | 3 Days | 16 | 22 | Red | - | 0.5 | 2.8 | 0.50 - 1.50 mm² | 1.5 | - | Insulated | 1583086 | 0.5 | 2.80 x 0.50 mm | Yes | - | 1583086 | ||
0.13 € | 1 | Available | 3 Days | 16 | 22 | Red | - | 0.8 | 4.8 | 0.50 - 1.50 mm² | 1.5 | - | Insulated | 1583087 | 0.5 | 4.80 x 0.80 mm | Yes | - | 1583087 | ||
0.15 € | 1 | Available | 3 Days | 16 | 22 | Red | - | 0.8 | 6.30 | 0.50 - 1.50 mm² | 1.5 | - | Insulated | 1583088 | 0.5 | 6.30 x 0.80 mm | Yes | - | 1583088 | ||
0.15 € | 1 | Available | 3 Days | 14 | 16 | Blue | - | 0.8 | 4.8 | 1.50 - 2.50 mm² | 2.5 | - | Insulated | 1583090 | 1.5 | 4.80 x 0.80 mm | Yes | - | 1583090 | ||
0.24 € | 1 | Available | 3 Days | 10 | 12 | Yellow | - | 0.8 | 6.30 | 4 - 6 mm² | 6 | - | Insulated | 1583091 | 4 | 6.30 x 0.80 mm | Yes | - | 1583091 | ||
0.17 € | 1 | Available | 3 Days | 16 | 22 | Red | + branch joint | 0.8 | 6.30 | 0.50 - 1.50 mm² | 1.5 | - | Partially insulated | 1583092 | 0.5 | 6.30 x 0.80 mm | Yes | - | 1583092 | ||
6.84 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 16 | 14 | Blue | - | 0.8 | 2.8 | 1.50 - 2.50 mm² | 2.5 | - | Partially insulated | 737443 | 1.5 | 2.8 x 0.8 mm | No | Up to +70 | FDD2-110(8) | |
4.47 € | 100 Pieces Per Package | 1 pack | 3 Days | 16 | 14 | Blue | - | 0.5 | 5.2 | 1.50 - 2.50 mm² | 2.5 | - | Partially insulated | 737477 | 1.5 | 5.2 x 0.5 mm | No | Up to +70 | FDD 2-205 | ||
6.84 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 22 | 16 | Red | - | 0.5 | 2.8 | 0.50 - 1.50 mm² | 1.5 | - | Insulated | 737623 | 0.5 | 2.8 x 0.5 mm | No | Up to +70 | FDFD1.25-110(5) | |
6.84 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 22 | 16 | Red | - | 0.5 | 4.8 | 0.50 - 1.50 mm² | 1.5 | - | Insulated | 737662 | 0.5 | 4.8 x 0.5 mm | No | Up to +70 | FDFD1.25-187(5) | |
6.84 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 22 | 16 | Red | - | 0.8 | 6.35 | 0.50 - 1.50 mm² | 1.5 | - | Insulated | 737698 | 0.5 | 6.35 x 0.8 mm | No | Up to +70 | FDFD1.25-187(8) | |
6.84 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 16 | 14 | Blue | - | 0.5 | 4.8 | 1.50 - 2.50 mm² | 2.5 | - | Insulated | 737792 | 1.5 | 4.8 x 0.5 mm | No | Up to +70 | FDFD 2-187 (5) | |
6.84 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 16 | 14 | Blue | - | 0.8 | 6.35 | 1.50 - 2.50 mm² | 2.5 | - | Insulated | 737840 | 1.5 | 6.35 x 0.8 mm | No | Up to +70 | FDFD 2-187 (8) | |
6.28 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 22 | 16 | Red | - | 0.5 | 2.8 | 0.50 - 1.50 mm² | 1.5 | - | Partially insulated | 745098 | 0.5 | 2.8 x 0.5 mm | No | Up to +70 | FDD1.25-110(5) | |
6.28 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 22 | 16 | Red | - | 0.5 | 4.8 | 0.50 - 1.50 mm² | 1.5 | - | Partially insulated | 745122 | 0.5 | 4.8 x 0.5 mm | No | Up to +70 | FDD1.25-187(5) | |
6.28 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 22 | 16 | Red | - | 0.8 | 4.8 | 0.50 - 1.50 mm² | 1.5 | - | Partially insulated | 745136 | 0.5 | 4.8 x 0.8 mm | No | Up to +70 | FDD1.25-187(8) | |
6.28 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 22 | 16 | Red | - | 0.5 | 6.4 | 0.50 - 1.50 mm² | 1.5 | - | Partially insulated | 745151 | 0.5 | 6.4 x 0.5 mm | No | Up to +70 | FDD1.25-250 | |
6.84 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 16 | 14 | Blue | - | 0.8 | 4.8 | 1.50 - 2.50 mm² | 2.5 | - | Partially insulated | 745180 | 1.5 | 4.8 x 0.8 mm | No | Up to +70 | FDD2-187(8) | |
7.35 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 16 | 14 | Blue | - | 0.8 | 6.4 | 1.50 - 2.50 mm² | 2.5 | - | Partially insulated | 745194 | 1.5 | 6.4 x 0.8 mm | No | Up to +70 | FDD2-250 |
Loading...
Connection angle(°) | 180 | Contact material | Copper silver plated | Insulation material | PVC |
---|---|---|---|---|---|
Product type | Blade receptacle |
Configure
Basic Attributes
AWG max.
AWG (min.)
Colour
Connector features
Connector thickness(mm)
Connector width(mm)
Cross-section range
Cross section (max.)(mm²)
Industrial goods
Insulation type
Manufacturer part #
Min. cross section(mm²)
Size
Support sleeve
Temperature range(°C)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes