Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1579045 |
1579055 |
TC-2523000 |
TC-2523018 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Cable outlets | Case material | Colour | Connection angle (°) | Connector features | Industrial goods | Manufacturer part # | Number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.89 € | 1 | Available | 3 Days | - | - | - | - | - | - | 1579045 | 9|25 | 1579045 | ||
2.56 € | 1 | Available | 3 Days | - | - | - | - | - | - | 1579055 | 25|25 | 1579055 | ||
185.83 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 1 | Plastic. metallised | Silver | 180 | Enclosure|+ 4-40 knurl head screw | Yes | TC-2523000 | 9|9 | TC-252 3000 | |
104.57 € | 50 Pieces Per Package | 1 pack | Available | Quote | 1 | Plastic. metallised | Silver | 180 | Enclosure|+ 4-40 knurl head screw | Yes | TC-2523018 | 25|25 | TC-252 3018 |
Loading...
Product type | D-SUB adapter housing | RoHS-compliant | Yes |
---|