Bullet receptacle【1-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1572195
1583026
1583185
1583186
1583187
738995
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Colour Cross-section range Cross section (max.)
(mm²)
Industrial goods Insulation type Manufacturer part # Min. cross section
(mm²)
Pin diameter
(mm)
Support sleeve Temperature range
(°C)
Type (manufacturer type)

6.84 €

100 Pieces Per Package

1 pack Available 3 Days 1622Red0.50 - 1.50 mm²1.5-Insulated7389590.54No+701.25 FRD-156

0.15 €

1 Available 3 Days 1416Blue1.50 - 2.50 mm²2.5NoPartially insulated15830261.54Yes+751583026

0.15 €

1 Available 3 Days 1622Red0.50 - 1.50 mm²1.5NoPartially insulated15831850.54Yes+751583185

0.17 €

1 Available 3 Days 1416Blue1.50 - 2.50 mm²2.5NoPartially insulated15831861.55Yes+751583186

0.24 €

1 Available 3 Days 1012Yellow4 - 6 mm²6NoPartially insulated158318745Yes+751583187

7.88 €

100 Pieces Per Package

1 pack Available 3 Days 1416Blue1.50 - 2.50 mm²2.5-Insulated7389951.54No+70FRD 2-156

Loading...

  1. 1

Basic information

Contact material Copper silver plated Insulation material PVC Product type Bullet receptacle
RoHS-compliant Yes

Tech Support