Crimp cable lug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1583020
1583031
1583032
1583033
1583034
1583035
1583036
1583037
1583038
1583039
1583040
1583041
1583042
1583043
1583044
1583045
1583046
1583048
1583049
1583050
1583052
1583148
1583149
1583150
1583151
1583152
1583153
1583154
1583155
1583156
1583157
1583158
1583159
1583160
1583161
1583162
1583163
1583164
1583165
1583166
1583167
1583168
1583169
1583170
1583172
1583173
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. Cross section (max.)
(mm²)
Hole Ø
(mm)
Industrial goods Manufacturer part # Thread size Type (manufacturer type)

0.99 €

1 Available 3 Days 1066No1583020M61583020

0.65 €

1 Available 3 Days 1065No1583031M51583031

0.73 €

1 3 Days 10610No1583032M101583032

0.79 €

1 3 Days 10612No1583033M121583033

0.84 €

1 Available 3 Days 8105No1583034M51583034

0.71 €

1 Available 3 Days 8106No1583035M61583035

0.81 €

1 3 Days 6165No1583036M51583036

1.53 €

1 Available 3 Days 61612No1583037M121583037

1.59 €

1 3 Days 4255No1583038M51583038

1.53 €

1 Available 3 Days 42510No1583039M101583039

2.05 €

1 Available 3 Days 23510No1583040M101583040

3.11 €

1 Available 3 Days 0506No1583041M61583041

2.89 €

1 Available 3 Days 0508No1583042M81583042

2.89 €

1 Available 3 Days 05010No1583043M101583043

2.57 €

1 Available 3 Days 05012No1583044M121583044

4.24 €

1 3 Days 05014No1583045M141583045

3.12 €

1 3 Days -17012-1583046M121583046

4.81 €

1 3 Days -17016-1583048M141583048

4.40 €

1 Available 3 Days -29512-1583049M121583049

4.13 €

1 Available 3 Days -29516-1583050M161583050

7.35 €

1 Available 3 Days -415010No1583052M101583052

0.81 €

1 Available 3 Days 1068No1583148M81583148

0.83 €

1 Available 3 Days 8108No1583149M81583149

0.71 €

1 Available 3 Days 81010No1583150M101583150

1.20 €

1 3 Days 81012No1583151M121583151

1.33 €

1 Available 3 Days 6166No1583152M61583152

1.33 €

1 Available 3 Days 6168No1583153M81583153

1.33 €

1 Available 3 Days 61610No1583154M101583154

1.53 €

1 Available 3 Days 4256No1583155M61583155

1.53 €

1 Available 3 Days 4258No1583156M81583156

2.05 €

1 Available 3 Days 42512No1583157M121583157

1.53 €

1 Available 3 Days 42514No1583158M141583158

2.05 €

1 Available 3 Days 2356No1583159M61583159

2.05 €

1 Available 3 Days 2358No1583160M81583160

2.05 €

1 Available 3 Days 23512No1583161M121583161

2.05 €

1 Available 3 Days 23514No1583162M141583162

2.56 €

1 3 Days 05016No1583163M161583163

4.71 €

1 Available 3 Days -1706-1583164M61583164

3.93 €

1 Available 3 Days -1708-1583165M81583165

4.45 €

1 Available 3 Days -17010-1583166M101583166

4.76 €

1 3 Days -2958-1583167M81583167

4.47 €

1 3 Days -29510-1583168M101583168

5.75 €

1 Available 3 Days -31208No1583169M81583169

6.84 €

1 Available 3 Days -312012No1583170M121583170

7.35 €

1 Available 3 Days -312020No1583172M201583172

7.35 €

1 Available 3 Days -415012No1583173M121583173

Loading...

  1. 1

Basic information

Connection angle(°) 180 Contact material Copper silver plated Insulation type Not insulated
Product type Crimp cable lug RoHS-compliant Yes

Tech Support