Blade receptacle with heatshrink【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

736087

Part Number
736087
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.44 €

50 Pieces Per Package

1 pack 3 Days

Loading...

  1. 1

Basic information

AWG max. 22 AWG (min.) 16 Colour Red
Connection angle(°) 180 Connector features + heatshrink Connector thickness(mm) 0.5
Connector width(mm) 2.8 Contact material Copper silver plated Cross-section range 0.50 - 1.50 mm²
Cross section (max.)(mm²) 1.5 Insulation type Partially insulated Insulation material PE
Manufacturer part # 736087 Min. cross section(mm²) 0.5 Product type Blade receptacle
Size 2.8 x 0.5 mm Support sleeve No Temperature range(°C) -40 to +120
Type (manufacturer type) 241032 M

This page is Blade receptacle with heatshrink, part number 736087.
You can find the detail information about specifications and dimensions on part number 736087.

Tech Support