Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
523690 |
523702 |
600300 |
600318 |
600326 |
609510 |
610810 |
610828 |
620831 |
621293 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Manufacturer part # | Material (details) | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Min. cross section (flexible) (mm²) | Nominal current (A) | Nominal voltage (V) | Type (manufacturer type) | Wire protection | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.56 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | 523690 | Polyamide 66 | 1.5 | 1.5 | 0.5 | 0.5 | 17.5 | 450 | 523690 | No | |
12.67 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | 523702 | Polyamide 66 | 1.5 | 1.5 | 0.5 | 0.5 | 17.5 | 450 | 523702 | Yes | |
2.37 € | 1 | Available | 3 Days | 600300 | Polyamide 66 | 2.5 | 2.5 | 1.5 | 1.5 | 24 | 450 | 600300 | Yes | ||
2.05 € | 1 | Available | 3 Days | 600318 | Polyamide 66 | 1.5 | 1.5 | 0.5 | 0.5 | 17.5 | 450 | 600.318 LUSTER | Yes | ||
2.89 € | 1 | Available | 3 Days | 600326 | - | 6 | 6 | 2.5 | 2.5 | 41 | 500 | 600326 | Yes | ||
4.45 € | 1 | Available | 3 Days | 609510 | Polyamide 66 | 10 | 10 | 4 | 4 | 57 | 500 | 609510 | Yes | ||
2.05 € | 1 | Available | 3 Days | 610810 | Polyamide 66 | 1.5 | 1.5 | 0.5 | 0.5 | 17.5 | 450 | 610.810 electrical | No | ||
2.89 € | 1 | Available | 3 Days | 610828 | Polyamide 66 | 6 | 6 | 2.5 | 2.5 | 41 | 500 | 610828 | No | ||
3.93 € | 1 | Available | 3 Days | 620831 | Polyamide 66 | 10 | 10 | 4 | 4 | 57 | 500 | 620831 | No | ||
2.57 € | 1 | Available | 3 Days | 621293 | Polyamide 66 | 2.5 | 2.5 | 1.5 | 1.5 | 24 | 450 | 621293 | No |
Loading...
Colour | White | Connection (components) | Screws | Insulation material | PA 66 |
---|---|---|---|---|---|
Number of pins | 12 | Product type | Screw terminal | Temperature range(°C) | Max110 |
Configure
Basic Attributes
Manufacturer part #
Material (details)
Max. cross section (inflexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Min. cross section (flexible)(mm²)
Nominal current(A)
Nominal voltage(V)
Type (manufacturer type)
Wire protection
Filter by standard shipping days
Optional Attributes